Intelligent LCD UPS Series

CP825LCD

DISCONTINUED
  • Capacity: 825 VA / 450 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB
  • Management software: PowerPanel®Personal
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $225,000
Overview

Product Overview

A compact UPS with standby topology, the CyberPower Intelligent LCD CP825LCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During longer power outages, the CP825LCD delivers enough battery backup power to perform a graceful shutdown to protect against the loss of data and damage to valuable electronics. The multifunction LCD provides real time status and alerts of potential problems. The CP825LCD comes with a three-year warranty and a $225,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • Multifunction LCD Panel
    Displays immediate, detailed information about the UPS battery and power conditions, and generates alerts of potential problems before they can affect critical equipment and cause downtime.
  • PowerPanel® Personal Software
    Includes a free software download that provides a user-friendly dashboard interface for controlling and monitoring the UPS.
  • Transformer-Spaced Outlets
    Accommodates large transformer-based plugs without compromising the access of other outlets.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1290 (for serial numbers that begin with "CXB")
RB1290
RB1280A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 1.2 min
Runtime at Half Load 13.5 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 90 VAC – 140 VAC
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Output Power Factor 0.5
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 825 VA
Watts 450 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 1030 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Serial Port 1 Serial
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Compact
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 27.94 x 17.27 x 8.89 (cm)
Physical Dimensions – (WxHxD) (in) 11 x 6.8 x 3.5 (in)
Physical Dimensions – (WxHxD) (mm) 279 x 173 x 89 (mm)
Physical Weight (kg) 5.9
Physical Weight (lb) 13
Dimensions – Shipping
Shipping – Weight (kg) 9.41
Shipping – Weight (lb) 20.75
Shipping Dimensions – (WxHxD) (cm) 25.4 x 13.34 x 36.83 (cm)
Shipping Dimensions – (WxHxD) (in) 10.0 x 5.25 x 14.5 (in)
Shipping Dimensions – (WxHxD) (mm) 254.0 x 133.35 x 368.3 (mm)
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $225000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1B
Product Warranty 3 Year Limited Warranty
Downloads
979K

CP825LCD

7.37 MB

CP825LCD

7.37 MB
7.37 MB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1000AVRLCD $169.95
 CP850AVRLCD $154.95
 AVRG900LCD $143.95
 AVRG750LCD $122.95
 BRG1000AVRLCD $189.95
 CP1500AVRLCD3 $209.95
 BRG1500AVRLCD2 $291.95
 CP1350AVRLCD3 $194.95
 CP685AVRLCD $123.95
 CP825AVRLCD $128.95
Runtime