Intelligent LCD UPS Series

CP585LCD

DISCONTINUED
  • Capacity: 585 VA / 335 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication ports: USB
  • Management software: PowerPanel® Personal Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

A compact UPS with standby topology, the CyberPower CP585LCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the CP585LCD offers reliable power protection and battery backup. The CP585LCD comes with a three-year warranty (including coverage of batteries) and a $100,000 Connected Equipment Guarantee.

Product Features
  • Intelligent LCD Diagnostic Display
    The innovative front panel displays 11 different UPS vitals: input voltage level, output voltage level, automatic voltage regulator, battery capacity, runtime estimate, load level, output frequency, on battery, overload, fault condition, and silent mode.
  • Transformer-Spaced Outlets
    Widely spaced outlets accommodate transformer-based plugs without compromising the utility of other outlets.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
  • EMI/RFI Filters
    Shielding against electromagnetic interference and radio frequency signals prevents line noise over telephone lines or audio systems.
  • Audible Alarms
    Distinctive tones identify when the model is running on battery power, if it is overloaded or when the battery is low.
  • Resettable Circuit Breaker
    The user may use this convenient model reset switch in case of an overload.
  • PowerPanel® Personal Edition UPS Management Software
    In event of a power outage, PowerPanel saves open files and hibernates your PC to increase the run-time of the UPS model. PowerPanel is quickly and easily installed on any Windows-based PC and is designed to utilize minimal system resources. Diagnostic screens give immediate indicators of the status of your UPS and also include the following features: Silent operation mode, configurable system notifications, automatic self tests, adjustable high/low voltage warnings, event/data logging, and scheduled shutdowns.
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Standby
Input
Voltage 100Vac – 140Vac
Frequency 60Hz ± 3Hz
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6′
Output
VA 585
Watts 335
Automatic Voltage Regulation No
On Battery Voltage 120Vac ± 5%
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Widely Spaced 4
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Runtime at Half Load (min) 9
Runtime at Full Load (min) 2
Battery Type Sealed Lead-Acid
Battery Size 12V/7AH
Replacement Battery RB1270
Battery Quantity 1
User Replaceable Yes
Typical Recharge Time 8 Hours
Surge Protection & Filtering
Surge Suppression 1,030 Joules
Maximum Surge Current 39,000 Amps
Phone RJ11 / Ethernet RJ45 1-In, 1-Out (Combo)
Management & Communications
Multifunction LCD Panel Displays:
Current/Load Level
Runtime
Battery Level
Input Voltage
Output Voltage
Battery In Use
Overload
Silent Mode
Normal Mode
USB Port Yes
HID Compliant USB Port Yes
Cable Management USB Cable
LED Indicators Power On, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload
Software PowerPanel® Personal Edition
Physical
Form Factor Compact
Keyhole Mounting Slots Yes
Dimensions – W×H×D (in) 11 × 6.5 × 3.5 inches
Weight (lbs) 14.0 lbs
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 95% non-condensing
Certifications
Safety UL1778, cUL 107.1, FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $100,000
Feature Focus
Transformers and Transformer Outlets

A transformer converts alternating current line voltage to a higher value or a lower value. Transformers rely upon electromagnetic induction, the process which occurs when the alternating current within a circuit generates current in a nearby circuit.

Transformers vary in design and size, as well as using different amounts of current. Small transformers plug into a wall outlet and create low direct current voltages which are used by common electronic devices. Transformer outlets are more widely spaced than other outlets to accommodate transformer block adapters or other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to a surge protector.


Downloads

CP585LCD

99 KB

CP585LCD

2.72 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime