Intelligent LCD UPS Series

CP1350AVRLCD3

$194.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1350 VA / 815 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 14 minutes / 4 minutes
  • Plug type & cord: NEMA 5-15P, 6ft. cord
  • Outlets: 12 (6 surge, 6 surge + battery backup)
  • USB Charge Ports: 2 (1 USB-A 2.4A, 1 USB-C 15W)
  • Communication: USB, Serial
  • Data line protection: Ethernet, Coaxial
  • Management software: PowerPanel® Personal
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower Intelligent LCD CP1350AVRLCD3 provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The CP1350AVRLCD3 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The CP1350AVRLCD3 comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Voltage Regulation (AVR)
    AVR increases the AC power and maintains a safe voltage level without switching to battery mode and conserving battery life.
  • Multifunction, Color LCD
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.
  • Data Line Protection
    Prevents power surges that travel through coaxial and ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Simulated Sine Wave Output
    Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design
    A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1290X2E
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 4 min
Runtime at Half Load 14 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 12 – NEMA 5-15R
Outlets – Battery & Surge Protected 6
Outlets – Surge-Only Protected 6
Outlets – Total 12
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 20 Watts
VA 1350 VA
Watts 815 W
Surge Protection & Filtering
Coax Protection RG6 1 in
1 out
EMI/RFI Filtration Yes
Network Protection RJ45 1-in / 1-Out (10/100/1000)
Surge Suppression (Joules) 1500 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Physical
Color Black
Form Factor Mini-Tower
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.01 x 25.91 x 35.0 (cm)
Physical Dimensions – (WxHxD) (in) 3.94 x 10.2 x 13.78 (in)
Physical Dimensions – (WxHxD) (mm) 100 x 259 x 350 (mm)
Physical Weight (kg) 10.8
Physical Weight (lb) 23.8
Dimensions – Shipping
Shipping – Weight (kg) 11.07
Shipping – Weight (lb) 24.4
Shipping Dimensions – (WxHxD) (cm) 18.42 x 36.2 x 44.45 (cm)
Shipping Dimensions – (WxHxD) (in) 7.25 x 14.25 x 17.5 (in)
Shipping Dimensions – (WxHxD) (mm) 184.15 x 361.95 x 444.5 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107 5th
FCC DOC Class B
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 3 Year Limited Warranty
Downloads

CP1350AVRLCD3

2.238 MB

CP1350AVRLCD3

961 KB

CP1350AVRLCD3

57 KB

CP1350AVRLCD3

3.07 MB
Support
What is the USB/Serial port for?

The USB/Serial ports allow you to connect your UPS system to a computer and access additional power management features using our PowerPanel Business software. Note: PowerPanel Business must be installed on the connected computer. View the Downloads tab for additional information.

Can I use my UPS in conjunction with a generator?

CyberPower Smart App Online Series UPS systems include a Generator Mode setting specifically designed to work with generators. With varying loads, the frequency output from generators can be erratic. This erratic output can make it difficult for a UPS without a Generator Mode setting to recognize the input power, causing the UPS to function on battery power only. With Generator Mode, the UPS can automatically adjust to frequency fluctuations and maintain a full charge of the batteries.

LCD Control Panel
Enable Generator Mode from the LCD control panel.

See also Generator Compatible.

Do I have to have the UPS turned on in order for it to charge?

The UPS will charge the battery whether the unit is turned on or turned off.

What types of equipment are NOT allowed to be plugged into the UPS?

Any device which exceeds the unit’s VA/Watt rating should not be plugged into the outlets. High drain devices, medical equipment, and aquatic equipment also void the unit’s warranty. Below is a list of other devices that also void the warranty.

  • Laser printers
  • Space heaters
  • Copiers
  • Paper shredders
  • Vacuums
  • Curling irons

Do I need to install PowerPanel software for my UPS to work properly?

PowerPanel software is not required for the UPS to provide surge suppression and battery backup. However, installing the PowerPanel software provides additional features and control for the UPS, along with the ability to automatically shut down your computer in event of a power outage.

Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


What is the difference between the Battery/Surge outlets and the Surge outlets?

Many CyberPower UPS units have two sets of outlets. One set is labeled “Battery/Surge” and one set is labeled “Surge”. The outlets labeled “Battery/Surge” are the outlets that will receive battery power during a power failure. You should plug your computer and monitor into these outlets and any externally powered critical data storage device.

Items such as printers, speakers, scanners, and faxes should be plugged into the outlets labeled “Surge.” These outlets are intended for low priority electronics that are not essential to the PC’s main operation.

Why does my UPS beep twice when I turn it on?

This is normal operation of the UPS. All CyberPower units perform a self-test routine when they are turned on.

Can I hook up a surge strip to the UPS unit?

Surge strips cannot be installed before OR after the UPS unit. Doing so will void the UPS’ warranty. If you require additional units, please upgrade your UPS to a unit that has more outlets.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1000AVRLCD $169.95
 CP850AVRLCD $154.95
 AVRG900LCD $143.95
 AVRG750LCD $122.95
 BRG1000AVRLCD $189.95
 CP1500AVRLCD3 $209.95
 BRG1500AVRLCD2 $291.95
 CP1350AVRLCD3 $194.95
 CP685AVRLCD $123.95
 CP825AVRLCD $128.95
Runtime