Intelligent LCD UPS Series

CP1285AVRLCD

DISCONTINUED
  • Capacity: 1285 VA / 750 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial
  • Data line protection: Telephone, Ethernet, Coaxial
  • Management software: PowerPanel® Personal Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $375,000
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower Intelligent LCD CP1285AVRLCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The CP1285AVRLCD uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The CP1285AVRLCD comes with a three-year warranty (including coverage of batteries) and a $375,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup

    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.

  • Surge Protection

    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

  • Data Line Protection

    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.

  • Line Interactive Topology

    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.

  • Automatic Voltage Regulation (AVR)

    Provides clean, consistent AC power by automatically regulating low voltages and over voltages, within defined tolerances, when incoming utility power has minor fluctuations.

  • Simulated Sine Wave Output

    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.

  • GreenPower UPSâ„¢ Bypass

    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.

  • Multifunction LCD Panel

    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.

  • Ultra Quiet Design

    Minimizes noise during operation for a quieter work environment.

  • PowerPanel® Personal Edition Software

    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.

  • Three-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.

  • Connected Equipment Guarantee

    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable

WARNING

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 8 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1280X2D
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 3 min
Runtime at Half Load 12 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 1
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1285 VA
Watts 750 W
Surge Protection & Filtering
Maximum Surge Current 105000 A
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1080 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators AC
Output Load
Battery Mode
Serial Port 1 Serial
Software (Free Download) PowerPanel® Personal
Physical
Form Factor Mini-Tower
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.16 x 24.77 x 33.66 (cm)
Physical Dimensions – (WxHxD) (in) 4 x 9.75 x 13.25 (in)
Physical Dimensions – (WxHxD) (mm) 102 x 248 x 337 (mm)
Physical Weight (kg) 11.34
Physical Weight (lb) 25
Dimensions – Shipping
Shipping – Weight (kg) 12.61
Shipping – Weight (lb) 27.8
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.1
FCC DOC Class B
Warranty
CEG Amount $375000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Downloads

CP1285AVRLCD

1.65 MB

CP1285AVRLCD

854 KB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime