Hardware

SNEV001

$175.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Temperature readings: Fahrenheit, Celsius
  • Temperature accuracy: 14°F to 158°F +/- 0.9°F; -10°C to 70°C +/- 0.5°C
  • Humidity accuracy: 10-90 RH ± 2%
  • Voltage: 12V (from RMCARD)
  • Dimensions (LxWxH): 1.14 x 2.64 x 2.09 in.
  • Weight: 0.1 lbs.
  • Input dry contact: 4
  • Connection port & cable: RJ45 Ethernet port x 2, 10 ft. cable, Daisy Chain x 8 Max
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Environmental Sensor (SNEV001) provides for UPS monitoring and management. Its two RJ45 Ethernet Ports allows for a max of 8 units to be daisy chained. Its four input dry contact closures allow users to monitor up to four other connected devices such as door alarms, security switches, and security systems. For real-time temperature and humidity readings of a datacenter, IT closet, or other critical environment, combine the SNEV001 with a CyberPower Remote Management Card, sold separately. Administrators can define temperature parameters in Fahrenheit or Celsius, and rising temperatures will prompt the RMCARD to send a predefined notification. The SNEV001 comes with a three-year warranty.

Product Features
  • Security Monitoring
    Input dry contact closures provide options for monitoring door alarms, security switches, and other security devices.
  • RMCARD/Environmental Sensor Compatibility
    Ensures coordination of information between the CyberPower Environmental Sensor (SNEV001) and the RMCARD
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Environmental Sensor, Hook and Loop Tape, User Manual, M3 x 20 Flat Head Screw with Plastic Nylon Anchor, CAT5 RJ45 Ethernet Cable (10 feet/3.05 m)

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
USB Charge Port No
Management & Communications
Dry Contacts Yes
Hardware Connection Port Ethernet (RJ45)
Physical
Color Silver
Dimension – LxWxH (in) 1.14 x 2.64 x 2.09 in
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.6 x 5.08 x 2.79 (cm)
Physical Dimensions – (WxHxD) (in) 2.6 x 2 x 1.1 (in)
Physical Dimensions – (WxHxD) (mm) 66 x 51 x 28 (mm)
Physical Weight (kg) 0.05
Physical Weight (lb) 0.1
Dimensions – Shipping
Shipping – Weight (kg) 0.27
Shipping – Weight (lb) 0.6
Shipping Dimensions – (WxHxD) (cm) 16.76 x 5.4 x 16.51 (cm)
Shipping Dimensions – (WxHxD) (in) 6.6 x 2.125 x 6.5 (in)
Shipping Dimensions – (WxHxD) (mm) 167.64 x 53.98 x 165.1 (mm)
Environmental
Operating Relative Humidity 10 – 90 % ()
Temperature 14 – 158 °F (-10 – 70 °C)
Certifications
Environmental RoHS Compliant
Safety CE
FCC Class B
EAC
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Downloads

SNEV001 Datasheet

505KB

SNEV001 User Manual

823.1KB

SNEV001 Warranty Statement

62.4KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $538.00
 RMCARD205 $439.00
 ENVIROSENSOR $405.00
 4POSTRAIL $189.00
 RELAYIO500 $247.00
 CP2RAIL02 $203.00
 RWCCARD100 $98.00
 DOORSENSOR $130.00
 OL8K10KRT3UTF 5000W 208V to 120V Step-down Transformer, 3U RT convertible, NEMA L6-30P input, 10ft cord, (12) NEMA 5-20R (2) NEMA L6-20R and (2) NEMA L6-30R outlets, overtemperature protection, 3-year warranty $1,759.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT $257.00
 6AWGHW3FT $459.00
 RCCARD100 $79.00
Runtime