Hardware

RMCARD201

DISCONTINUED
  • Protocol support: TCP/IP, UDP, SNMP, HTTP
  • Remote management: HTTP, NMS
  • Auto shutdown: Workstations, multiple servers
  • Auto shutdown clients: 6
  • Auto event notification: SNMP trap
  • Remote scheduling: Shutdown, startup, reboot
  • Ethernet speeds: 10 Mbps
  • Internal card: RJ45 connectivity
  • SNMP MIB: Yes
Overview

Product Overview

Enhance any CyberPower Smart App UPS system with the RMCARD201, a remote management card that provides remote management and configuration of the UPS via a standard Web browser or network management system (NMS). Especially suited to enterprise installations where the administrator may not be onsite, the RMCARD201 provides scheduling for UPS shutdown, startup, and rebooting, along with flexible event action setting, event logging, and automatic event notification sent through SNMP trap.

Product Features
  • Remote Management
    Allows administrators to control and configure the UPS without being onsite via a standard web browser or network management system (NMS).
  • Built-In Automatic Shutdown
    Protects servers and workstations from data loss due to power failure.
  • Offsite Scheduling of UPS Operation
    Lets administrators conduct scheduled times for UPS shutdown, startup, and reboot. Functionality includes event action management, event logging, and automatic event notification.
  • Automatic Event Notification
    Provides immediate updates about power events via SNMP trap.
  • Event Logging
    Traces the UPS operational history.
  • Event Action Settings
    Allow administrators to customize options for Event Actions.
Compatible Products
Specifications
Expand All
General
Type Network Management Card
Communication
Protocols TCP/IP, UDP, SNMP, HTTP protocol
Network Connection RJ45 – 10Mbps Ethernet
Physical
Dimensions (WxHxD) (in.) 2.08 x 1.42 x 3.15
Dimensions (WxHxD) (mm.) 52.8 x 36.07 x 80
Weight (lbs.) 0.09
Weight (kg.) 0.04
Shipping Dimensions
Dimensions (WxHxD) (in.) 5.50 x 3.25 x 9.50
Dimensions (WxHxD) (mm.) 140 x 83 x 241
Weight (lbs.) 0.60
Weight (kg.) 0.27
Environmental
Operating Temperature 32°F to 104°F / 0°C to 40°C
Operating Humidity 0% – 90% non-condensing
Operating Elevation 0-10000 feet (0-3000 meters)
Storage Temperature 14°F to 122°F / -10°C to 50°C
Storage Relative Humidity 0% – 95% non condensing
Storage Elevation 0-50000 feet (0-15000 meters)
Compatibility
UPS Models OR/OR Series UPS and ATS PDU with Smart Slot
Certifications
Safety FCC Class B, CE
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Feature Focus
Advanced UPS Management with PowerPanel® Business Edition

PowerPanel Business Edition software provides IT professionals with the tools they need to easily monitor and manage their backup power. This advanced software allows users remote access from any network PC with a web browser to instantly access vital UPS battery conditions, load levels, and runtime information. During a power event, it also provides graceful unattended shutdown of network computers and virtual machines connected to a battery backup. Power alerts can be set up to send notifications though email, text, or instant message.

PowerPanel software is compatible with Windows XP, Windows Vista, Windows 7,Windows 8, Windows Server 2008, Windows Server 2012, and all versions of Windows 2k+, plus Linux, OSX, and VMware.


Downloads

RMCARD201

708 KB

RMCARD201

796 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
Runtime