Hardware

OL6KRT2UTFHWIOR

DISCONTINUED
  • Step-down transformer: 6000VA / 6000W
  • Output: 120V 50/60Hz
  • Power conversion: 208V from utility, UPS, and generator to 120V Output
  • Plug type & cord: NEMA L6-30P; 6-ft. cord
  • Outlets:Hardwire Terminal Block, 6 NEMA 5-20R
  • Form factor: 2U Rack/Tower convertible
  • Over temperature protection: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Smart App Online OL6KRT2UTFHWIOR rack/tower step-down isolation transformer converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output. The included 6-foot cord (NEMA L6-30P plug to ROJ) connects the OL6KRT2UTFHWIOR to input power. Over temperature protection safeguards your OL6KRT2UTFHWIOR from damage if the internal heat exceeds safe operating parameters. The OL6KRT2UTFHWIOR has a capacity of 6,000 VA / 6,000 Watts. It features six (6) NEMA 5-20R receptacles that can support output to NEMA 5-15P and 5-20P plug power cords.

A Three-Year Warranty ensures that this device has passed our highest quality standards in design, assembly, material and workmanship.

Product Features

  • Step-Down Transformer
    The step-down transformer provides IT managers the ability to support both 120V and 208V output requirements with a single UPS solution. With six (6) NEMA 5-20R outlets available, users will have sufficient outlets to connect multiple 120V devices running at 15A and/or 20A. If additional outlets are needed, CyberPower a number of different Power Distribution Units (PDU) making it easy to address your specific outlet needs.
  • NEMA L6-30P Plug
    A 6 foot, 3 wire, power cord with a NEMA L6-30P plug to ROJ (removed outer jacket) is included.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Frequency Supported
    The OL6KRT2UTFHWIOR has the flexibility to support both 50Hz and 60Hz output.
  • Over Temperature Protection
    Protects the OL6KRT2UTFHWIOR from damage if the internal heat exceeds safe operating parameters.
  • Resettable Input and Output Circuit Breakers
    Convenient, resettable switches that provide protection from an input or output overload and faults.
  • Three-Year Warranty
    CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.

Compatible Products
What's In The Box

2U Step-Down and Isolation Transformer, User’s manual, Registration card, Rackmount left rail, Rackmount right rail, Tie plate * 1 set, 2U Rackmount ears (Stands) (2) * 1 set, Input/output terminal block cover , Flat head screws: M5X8L (8) * 1 set, Pan head screws: M5X12L (12) * 1 set, Plastic washers (8) * 1 set, Screw hole dust covers (10) * 1 set, Cable for 6K UPS output to 6K STF input connection (Only for 6K ST, Conduits with internal wires for 8K/10K UPS output to 10K STF input connection (Only for 10K ST), Cable glands (2)

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All

General
Type Step-Down Transformer
Over Temperature Protection Yes
Input
Nominal Input Voltage 200, 208, 220, 230, 240Vac
Input Voltage Range 200Vac – 240Vac
Input Frequency Range 50/60Hz
Input Amperage 30A
Plug Type Hardwire Terminal (NEMA L6-30P power cord included)
Cord Length N/A
Output
VA 6000 (6.0 kVA)
Watts 6000 (6.0 kW)
Nominal Output Voltage 100, 110, 115, 120Vac / 200, 208, 220, 230, 240Vac
Frequency 50/60Hz
Outlets – Total 6
Outlet Type Hardwire Terminal, (6) NEMA 5-20R
Overload Protection Output Circuit Breakers
Physical
Form Factor Rack/Tower
Installed Rack Height 2U
Mounting Hardware Included
Enclosure Contruction Steel
Dimensions (WxHxD) (in.) 17 x 3.5 x 24
Dimensions (WxHxD) (mm.) 433 x 88.9 x 660
Weight (lbs.) 95.5
Weight (kg.) 43.4
Shipping Dimensions (WxHxD) (in.) 23.6 x 13 x 35.4
Shipping Dimensions (WxHxD) (mm.) 600 x 330 x 900
Shipping Weight (lbs.) 128.2
Shipping Weight (kg.) 58.0
Environmental
Operating Temperature 32 °F to 104 °F / 0 °C to 40 °C
Operating Humidity 0% – 90% non-condensing
Operating Elevation 0-10000 feet (0-3000 meters)
Storage Temperature -4°F to 113°F / -20°C to 45 °C
Storage Relative Humidity 0% – 95% non-condensing
Storage Elevation 0-50000 feet (0-15000 meters)
Compatibility
UPS Models OL3000RTXL2UHV

OL6000RT3U

OL6000RT3UPDU

OL6KRT3UHW

OL8000RT3U

OL8000RT3UPDU

OL8KRT3UHW

OL10000RT3U

OL10000RT3UPDU

OL10KRT3UHW

PR5000LCDRTXL5U

PR6000LCDRTXL5U

Certifications
Safety UL, cUL, CE
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Ext. Warranty WEXT5YR-ACC2C

Downloads

OL6KRT2UTFHWIOR Step-Down Transformer

333 KB

OL6KRT2UTFHWIOR Step-Down Transformer

1.95 MB

UPS Smart App Online

32.2 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 4 input contact closures, RJ45 Ethernet port x 2, 10 ft cable, 3 year warranty, Daisy chain x 8 maximum $159.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $489.00
 RMCARD205 $356.81
 ENVIROSENSOR $149.77
 4POSTRAIL Universal Rack Mount Rail Kit with Adjustable Length 18.5" - 29". Up to 230 LBS supported for 1U, 2U, and 3U applications. $69.95
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status information and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $224.00
 CP2RAIL02 4 Post Rail Kit for UPS $75.00
 RWCCARD100 $81.88
 DOORSENSOR $48.11
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT Universal 2-Post Rack Mounting Kit. Up to 202 LBS supported for 1U, 2U, 3U and 4U and up applications. $95.00
 6AWGHW3FT Hardwire Power Cord, 208VAC 3ft 3-wire to 3-wire, 6 AWG, includes conduit, conduit fittings and 4x cable glands, recommended for OL8-10KVA UPS or step-down transformer having hardwire input/output ter $170.00
 RCCARD100 $71.70
Runtime