Hardware

ENVIROSENSOR

$149.77 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Temperature readings: Fahrenheit, Celsius
  • Temperature accuracy: 32°F to 158°F +/- 1.8°; 0°C to 70°C +/- 1°C
  • Humidity accuracy: 0-90 RH ± 2%
  • Voltage: 12V (from RMCARD205/RMCARD305)
  • Dimensions (LxWxH): 2.24×1.46×1.15 in.
  • Weight: 1.16 oz.
  • Input contact closure: 4
  • Connection port & cable: RJ45 Ethernet port, 10 ft. cable
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Environmental Sensor (ENVIROSENSOR) provides for UPS monitoring and management. Its four input contact closures allow users to monitor up to four other connected devices such as door alarms, security switches, and security systems. For real-time temperature and humidity readings of a datacenter, IT closet, or other critical environment, combine the ENVIROSENSOR with a CyberPower Remote Management Card (RMCARD205 or RMCARD305), sold separately. Administrators can define temperature parameters in Fahrenheit or Celsius, and rising temperatures will prompt the RMCARD to send a predefined notification. The ENVIROSENSOR comes with a three-year warranty.

Product Features
  • Security Monitoring
    Input contact closures provide options for monitoring door alarms, security switches, and other security devices.
  • RMCARD/Environmental Sensor Compatibility
    Ensures coordination of information between the CyberPower Environmental Sensor (ENVIROSENSOR) and the RMCARD205/RMCARD305
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Output
USB Charge Port No
Management & Communications
Hardware Connection Port RJ45
Physical
Color Black
Dimension – LxWxH (in) 2.24 x 1.46 x 1.15 in
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.71 x 2.92 x 5.69 (cm)
Physical Dimensions – (WxHxD) (in) 1.46 x 1.15 x 2.24 (in)
Physical Dimensions – (WxHxD) (mm) 37 x 29 x 57 (mm)
Dimensions – Shipping
Shipping – Weight (kg) 9.47
Shipping – Weight (lb) 20.88
Shipping Dimensions – (WxHxD) (cm) 6.35 x 16.51 x 16.79 (cm)
Shipping Dimensions – (WxHxD) (in) 2.5 x 6.5 x 6.61 (in)
Shipping Dimensions – (WxHxD) (mm) 63.5 x 165.1 x 167.89 (mm)
Environmental
Humidity 0-90 RH with accuracy ± 2%
Temperature 30.2 – 33.8 °F (-1 – 1 °C)
56.2 – 159.8 °F (13 – 71 °C)
Certifications
Environmental RoHS Compliant
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Feature Focus
Advanced UPS Management with PowerPanel® Business Edition

PowerPanel Business Edition software provides IT professionals with the tools they need to easily monitor and manage their backup power. This advanced software allows users remote access from any network PC with a web browser to instantly access vital UPS battery conditions, load levels, and runtime information. During a power event, it also provides graceful unattended shutdown of network computers and virtual machines connected to a battery backup. Power alerts can be set up to send notifications though email, text, or instant message.

PowerPanel software is compatible with Windows XP, Windows Vista, Windows 7,Windows 8, Windows Server 2008, Windows Server 2012, and all versions of Windows 2k+, plus Linux, OSX, and VMware.


Downloads

ENVIROSENSOR

612 KB

ENVIROSENSOR

319 KB
63 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.3

174.9 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.3

154.8 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.3

1.8 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.3

1.92 GB
174.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.3

155.1 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.3

181.2 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.3

161.4 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.3

178.5 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.3

158.7 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 4 input contact closures, RJ45 Ethernet port x 2, 10 ft cable, 3 year warranty, Daisy chain x 8 maximum $159.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $489.00
 RMCARD205 $356.81
 ENVIROSENSOR $149.77
 4POSTRAIL Universal Rack Mount Rail Kit with Adjustable Length 18.5" - 29". Up to 230 LBS supported for 1U, 2U, and 3U applications. $69.95
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status information and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $224.00
 CP2RAIL02 4 Post Rail Kit for UPS $75.00
 RWCCARD100 $81.88
 DOORSENSOR $48.11
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT Universal 2-Post Rack Mounting Kit. Up to 202 LBS supported for 1U, 2U, 3U and 4U and up applications. $95.00
 6AWGHW3FT Hardwire Power Cord, 208VAC 3ft 3-wire to 3-wire, 6 AWG, includes conduit, conduit fittings and 4x cable glands, recommended for OL8-10KVA UPS or step-down transformer having hardwire input/output ter $170.00
 RCCARD100 $71.70
Runtime