Hardware

2POSTKIT

$257.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Equipment support: 1U, 2U, 3U, 4U + equipment
  • Weight capacity: Supports up to 202 lbs.
  • Attachment hardware included: Yes
Overview

Product Overview

The CyberPower 2POSTKIT provides a universal mounting solution for 1U, 2U, 3U, 4U + equipment weighing up to 202 pounds. The 2POSTKIT includes the necessary fasteners for attachment.

A Five-Year Limited Warranty covers defects in materials and workmanship in the product under normal use and conditions.

Product Features
  • 1U, 2U, 3U, 4U +
    The universal 2POSTKIT can be used with 1U, 2U, 3U and 4U + equipment up to 202 pounds.
  • Mounting Hardware
    Eight (8) M5 x 12 screws and twelve (12) M5 cage nuts are included to secure the rails to each post.
  • Limited 5-Year Warranty
    Stringent manufacturing processes and innovative product design allows CyberPower to offer one of the strongest warranties in our industry.
What's In The Box

Rackmount left shelf, Rackmount right shelf, (12) M5 cage nut, (8) M5 X 12L screw

WARNING

Specifications
Expand All
Output
USB Charge Port No
Physical
Capacity (lbs) 202 lbs
Color Silver
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Rack Height Compatibility 1U, 2U, 3U, 4U + (weight cannot exceed 202 lbs.)
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.03 x 8.31 x 11.38 (cm)
Physical Dimensions – (WxHxD) (in) 1.98 x 3.27 x 4.48 (in)
Physical Dimensions – (WxHxD) (mm) 50 x 83 x 114 (mm)
Physical Weight (kg) 0.54
Physical Weight (lb) 1.2
Dimensions – Shipping
Shipping – Weight (kg) 0.71
Shipping – Weight (lb) 1.56
Shipping Dimensions – (WxHxD) (cm) 13.41 x 10.69 x 17.4 (cm)
Shipping Dimensions – (WxHxD) (in) 5.28 x 4.21 x 6.85 (in)
Shipping Dimensions – (WxHxD) (mm) 134.11 x 106.93 x 173.99 (mm)
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

2POSTKIT User Manual

953.1KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $538.00
 RMCARD205 $439.00
 ENVIROSENSOR $405.00
 4POSTRAIL $189.00
 RELAYIO500 $247.00
 CP2RAIL02 $203.00
 RWCCARD100 $98.00
 DOORSENSOR $130.00
 OL8K10KRT3UTF 5000W 208V to 120V Step-down Transformer, 3U RT convertible, NEMA L6-30P input, 10ft cord, (12) NEMA 5-20R (2) NEMA L6-20R and (2) NEMA L6-30R outlets, overtemperature protection, 3-year warranty $1,759.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT $257.00
 6AWGHW3FT $459.00
 RCCARD100 $79.00
Runtime