Hardware

1UBRKT

$16.25 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Equipment support: 1U UPS
  • Hardware included: Yes
Overview

Product Overview

This set of steel brackets allows for a CyberPower OR series 1U UPS to be stood up vertically on the floor. The brackets attach to either of side the unit, near the bottom, to provide stability and keep the unit upright.

Product Features
What's In The Box

UPS Steel Bracket Kit, (2) Mounting Ears (Right and Left), Mounting Screws

WARNING

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
Dimensions – Shipping
Shipping – Weight (kg) 7.03
Shipping – Weight (lb) 15.5
Shipping Dimensions – (WxHxD) (cm) 5.08 x 12.07 x 20.32 (cm)
Shipping Dimensions – (WxHxD) (in) 2.0 x 4.75 x 8.0 (in)
Shipping Dimensions – (WxHxD) (mm) 50.8 x 120.65 x 203.2 (mm)
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $538.00
 RMCARD205 $439.00
 ENVIROSENSOR $405.00
 4POSTRAIL $189.00
 RELAYIO500 $247.00
 CP2RAIL02 $203.00
 RWCCARD100 $98.00
 DOORSENSOR $130.00
 OL8K10KRT3UTF 5000W 208V to 120V Step-down Transformer, 3U RT convertible, NEMA L6-30P input, 10ft cord, (12) NEMA 5-20R (2) NEMA L6-20R and (2) NEMA L6-30R outlets, overtemperature protection, 3-year warranty $1,759.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT $257.00
 6AWGHW3FT $459.00
 RCCARD100 $79.00
Runtime