TAA Hardware

RMCARD302TAA

DISCONTINUED
  • Protocol support: TCP/IP, UDP, SNMP/HTTP, NTP, DNS, SMTP
  • Remote management: HTTP, NMS
  • Auto shutdown: Workstations, multiple servers
  • Auto shutdown clients: 50
  • Auto event notification: SMTP, SMS, SNMP trap
  • Remote scheduling: Shutdown, startup, reboot
  • Ethernet speeds: 10/100 Mbps
  • Upgradable firmware: Yes
  • Security management: MD5
  • Warranty: 3 year
Overview

Product Overview

Enhance any CyberPower Smart App UPS system with the RMCARD302TAA, a remote management card that provides remote management and configuration of the UPS via a standard Web browser or network management system (NMS). It complies with the U.S. Trade Agreement Act (TAA). Especially suited to enterprise installations where the administrator may not be onsite, the RMCARD302TAA provides scheduling for UPS shutdown, startup, and rebooting, along with flexible event action setting, event logging, and automatic event notification sent through SMTP, SMS, or SNMP trap.

Product Features
  • Remote Management
    Allows administrators to control and configure the UPS without being onsite via a standard web browser or network management system (NMS).
  • Built-In Automatic Shutdown
    Protects servers and workstations from data loss due to power failure.
  • Offsite Scheduling of UPS Operation
    Lets administrators conduct scheduled times for UPS shutdown, startup, and reboot. Functionality includes event action management, event logging, and automatic event notification.
  • Automatic Event Notification
    Provides immediate updates about power events via SMTP, SMS, or SNMP trap.
  • Event Logging
    Traces the UPS operational history.
  • Event Action Settings
    Allow administrators to customize options for Event Actions.
  • Automatic Speed Negotiation
    Enables device to automatically exchange information over a link about speed and duplex abilities for 10/100 data rates.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Specifications
Expand All
General
Type Network Management Card
Communication
Protocols Pv4, TCP/IP, UDP, SNMPv1, HTTP, NTP, DNS, Telnet, DHCP, SMTP, FTP, IPv6, SNMPv3, HTTPs, SSH, SSL, TLS
Network Connection RJ45 – 10/100Mbps Ethernet
Physical
Dimensions (WxHxD) (in.) 2.64 x 1.65 x 5.28
Dimensions (WxHxD) (mm.) 67.06 x 41.91 x 134.11
Weight (lbs.) 0.14
Weight (kg.) 0.06
Shipping Dimensions
Dimensions (WxHxD) (in.) 6.50 x 2.40 x 6.80
Dimensions (WxHxD) (mm.) 165 x 61 x 173
Weight (lbs.) 0.42
Weight (kg.) 0.19
Environmental
Operating Temperature 32°F to 104°F / 0°C to 40°C
Operating Humidity 0% – 90% non-condensing
Operating Elevation 0-10000 feet (0-3000 meters)
Storage Temperature 14°F to 122°F / -10°C to 50°C
Storage Relative Humidity 0% – 95% non condensing
Storage Elevation 0-50000 feet (0-15000 meters)
Compatibility
UPS Models Online Series UPS with Smart Slot
Certifications
Safety FCC Class A, CE
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Downloads

RMCARD302TAA

1.08 MB

RMCARD302TAA

1.11 MB

RMCARD302 Firmware v1.08

228 KB

RMCARD302 Firmware v2.19

607 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1500PFCLCDTAA 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $349.95
 RMCARD205TAA $505.00
 OL6000RT3UTAA $5,181.00
 PR2000RTXL2UTAA $2,035.00
 EC750GTAA $179.95
 BP48VP2U02TAA $1,154.00
 RMCARD305TAA $259.00
 CP1500AVRLCDTAA $274.95
 PR1500RTXL2UTAA $1,408.00
Runtime