TAA Hardware

OL6KRT2UTFTAA

DISCONTINUED
  • Step-down transformer: 5000VA / 5000W
  • Output: 120V 50/60Hz
  • Power conversion: 208V from utility, UPS, and generator to 120V Output
  • Plug type & cord: NEMA L6-30P plug; 6-ft. cord
  • Outlets: 12 NEMA 5-20R (supports 5-15P and 5-20P input)
  • Form factor: 2U Rack/Tower convertible
  • Over temperature protection: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Smart App Online OL6KRT2UTFTAA rack/tower step-down isolation transformer converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output. A 6-foot cord, with a 30A NEMA L6-30P plug, connects the OL6KRTUTF to input power. Over temperature protection safeguards your OL6KRT2UTFTAA from damage if the internal heat exceeds safe operating parameters.

The OL6KRT2UTFTAA has a capacity of 5,000VA / 5,000Watts at 120V. It features twelve NEMA 5-20R receptacles that can support output to NEMA 5-15P and 5-20P plugs. A three-year warranty backs the OL6KRT2UTFTAA.

Product Features

  • Step-Down Transformer
    Provides IT managers the ability to support both 120V and 200-240V output requirements with a single UPS solution.
  • 12 NEMA 5-20R Outlets
    Allow users to connect multiple 120V devices running at 15A and/or 20A. CyberPower PDUs can be used if additional outlets are needed.
  • NEMA L6-30P Plug
    A 6-ft. cord with a NEMA L6-30P plug converts 208V 30A input from a UPS, utility power, or a generator to 120V low voltage output.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Frequency Supported
    The OL6KRT2UTFTAA has the flexibility to support both 50Hz and 60Hz output.
  • Over Temperature Protection
    Protects the OL6KRT2UTFTAA from damage if the internal heat exceeds safe operating parameters.
  • Resettable Input and Output Circuit Breakers
    Convenient, resettable switches that provide protection from an input or output overload and faults.
  • Three-Year Warranty
    CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.

Compatible Products
WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All

General
Type Step-Down Transformer
Over Temperature Protection Yes
Input
Nominal Input Voltage 208Vac
Input Voltage Range 200Vac – 240Vac
Input Frequency Range 50/60Hz
Input Amperage 30A (Derated 24A)
Plug Type NEMA L6-30P
Cord Length 6′
Output
VA 5,000 (5.0 kVA)
Watts 5,000 (5.0 kW)
Nominal Output Voltage 120Vac
Frequency 50/60Hz
Outlets – Total 12
Outlet Type NEMA 5-20R
Overload Protection (4) 20A Output Circuit Breakers
Physical
Form Factor Rack/Tower
Installed Rack Height 2U
Mounting Hardware Included
Enclosure Contruction Steel
Dimensions (WxHxD) (in.) 17 x 3.5 x 26
Dimensions (WxHxD) (mm.) 433 x 88.9 x 660
Weight (lbs.) 128.3
Weight (kg.) 58.3
Shipping Dimensions (WxHxD) (in.) 23.62 x 13 x 35.43
Shipping Dimensions (WxHxD) (mm.) 600 x 330 x 900
Shipping Weight (lbs.) 165
Shipping Weight (kg.) 74.8
Environmental
Operating Temperature 32 °F to 104 °F / 0 °C to 40 °C
Operating Humidity 0% – 90% non-condensing
Operating Elevation 0-10000 feet (0-3000 meters)
Storage Temperature 5°F to 113°F / -15°C to 45 °C
Storage Relative Humidity 0% – 95% non-condensing
Storage Elevation 0-50000 feet (0-15000 meters)
Online Thermal Dissipation 2,048 BTU/hr
Audible noise at 1.5M from surface of unit 55 dBA
Compatibility
UPS Models OL6000RT3U

OL6000RT3UTF

OL8000RT3U

OL8000RT3UTF

OL10000RT3U

OL10000RT3UTF

PR5000LCDRTXL5U

PR6000LCDRTXL5U

Certifications
Safety UL, cUL, CE
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited

Downloads

OL6KRT2UTFTAA

332 KB

OL6KRT2UTFTAA

1.78 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1500PFCLCDTAA 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $349.95
 RMCARD205TAA $505.00
 OL6000RT3UTAA $5,181.00
 PR2000RTXL2UTAA $2,035.00
 EC750GTAA $179.95
 BP48VP2U02TAA $1,154.00
 RMCARD305TAA $259.00
 CP1500AVRLCDTAA $274.95
 PR1500RTXL2UTAA $1,408.00
Runtime