TAA Extended Battery Modules

BP48VP2U02TAA

$1,154.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Output: 48V/70A
  • Recharge time: 6 hours
  • Battery type & quantity: 12V/9AH (8)
  • Weight: 66.2 lbs.
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP48VP2U02TAA is a rack/tower convertible Extended Battery Module (EBM) that extends battery runtimes during power outages and is designed for the following Smart App Sinewave UPS systems: PR1500RTXL2UTAA, PR2000RTXL2UTAA, PR3000RTXL2UTAA.

This EBM takes 2U of rack space and can be installed in either a rack or tower configuration to match the UPS form factor. Battery equalization technology improves battery life, and toolless battery panel access makes battery replacement fast and simple.

With a three-year lifetime limited warranty, you can trust CyberPower’s commitment to the quality of the BP48VP2U02TAA.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Battery Equalization Technology
    Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
  • Toolless Battery Panel Access
    Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
  • Hot-Swappable Batteries
    Eliminates power-related downtime and ensures maximum power availability. All potential UPS maintenance, including complete power module exchange, can be performed without powering down connected equipment.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
  • What’s in the box
    Extended Battery Module, Faceplate, User Manual, Rack Mounting Kit, Tower Mounting Kit, BM Cable, and (2) IEC C13-C14 Cables
Compatible Products
What's In The Box

Extended Battery Module, Faceplate, User Manual, Rack Mounting Kit, BM Cable, (2) IEC C13-C14 Cables

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 70 A
DC Voltage 48 VDC
Battery
Battery Quantity 8
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Built-in Charger Yes
Hot Swappable Yes
Replacement Battery Cartridge RB1290X4J
Replacement Battery Cartridge Quantity 2
Typical Recharge Time 6 Hours
User Replaceable Battery Yes
Input
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type IEC-320 C14
Input Voltage Range 100 VAC – 240 VAC
Output
USB Charge Port No
Physical
Color Black
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.43 x 8.64 x 50.04 (cm)
Physical Dimensions – (WxHxD) (in) 17.1 x 3.4 x 19.7 (in)
Physical Dimensions – (WxHxD) (mm) 434 x 86 x 500 (mm)
Physical Weight (kg) 30.03
Physical Weight (lb) 66.2
Dimensions – Shipping
Shipping – Weight (kg) 11.0
Shipping – Weight (lb) 24.25
Shipping Dimensions – (WxHxD) (cm) 55.88 x 26.67 x 61.6 (cm)
Shipping Dimensions – (WxHxD) (in) 22.0 x 10.5 x 24.25 (in)
Shipping Dimensions – (WxHxD) (mm) 558.8 x 266.7 x 615.95 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety CE
RCM
UL1778
cUL
FCC Class B
VCCI
Warranty
Extended Warranty Option WEXT5YR-BP1
Product Warranty 3 Year Limited Warranty
Downloads

BP48VP2U02TAA

314 KB

BP48VP2U02TAA

3.1 MB

BP48VP2U02TAA

63 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1500PFCLCDTAA 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $349.95
 RMCARD205TAA $505.00
 OL6000RT3UTAA $5,181.00
 PR2000RTXL2UTAA $2,035.00
 EC750GTAA $179.95
 BP48VP2U02TAA $1,154.00
 RMCARD305TAA $259.00
 CP1500AVRLCDTAA $274.95
 PR1500RTXL2UTAA $1,408.00
Runtime