TAA Extended Battery Modules

BP48V75ART2UTAA

DISCONTINUED
  • Output: 48V/45A
  • Recharge time: 8 hours
  • Battery type & quantity: 12V/9AH (8)
  • Weight: 67 lbs.
  • Form factor: Rack/Tower
  • Hot swappable batteries: Yes
  • Warranty: 3 year
Overview

Product Overview

The rack/tower convertible BP48V75ART2UTAA Extended Battery Module (EBM) from CyberPower ensures extended battery runtimes during power outages for Smart App Sinewave UPS models PR1000LCDRTXL2Ua, PR1500LCDRTXL2U, PR2200LCDRTXL2U, PR3000LCDRT2U and Smart App Intelligent LCD UPS models OR1500LCDRTXL2U and OR2200LCDRTXL2U. This EBM complies with the U.S. Trade Agreement Act (TAA). It takes up 2U of rack space and can be installed as a tower to match the UPS form factor. The BP48V75ART2UTAA typically has a UPS charging time of eight hours. It comes with a three-year warranty.

Product Features
  • Extended Battery Modules (EBMs)
    Expand runtime and quickly restore full backup power with Fast Charge Technology.
  • Smart Battery Management (SBM)
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
What's In The Box

(2) Rack mount brackets, (2) Expansion pieces for mounting stabilizers, (2) Power cords, (2) Mounting ears, Register card, User’s manual

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Type Sealed Lead-Acid
Battery Size 12V/19Ah
Battery Quantity 8
User Replaceable Yes
Typical Recharge Time 8 hours
Hot-Swappable Yes
Replacement Battery BB Battery – HR9-12
Physical
Dimensions – W×H×D (in) 17.25 × 3.5 × 19.5 inches
Weight (lbs) 67.0 lbs
Rack Size 2U
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0 – 90% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Safety UL1778
cUL 107.1
FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Downloads

BP48V75ART2UTAA

678 KB

External Battery Modules

2.89 MB

BP48V75ART2UTAA

518 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime