Ecologic UPS Series

EC550G

$79.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 550 VA / 330 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB
  • Management software: PowerPanel® Personal
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

A compact UPS with standby topology, the CyberPower Ecologic EC550G provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the EC550G offers reliable power protection and battery backup. When the battery backup detects that the computer is off or in sleep mode, computer peripherals connected to the ECO Mode, surge protected outlets will be automatically turned off, reducing power usage and lowering energy costs (USB connection required). The EC550G comes with a three-year warranty (including coverage of batteries) and a $100,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • ECO Mode
    Is an energy-efficient, user selectable feature for some surge-protected outlets. When the computer is off or is in sleep mode, the UPS automatically cuts power to computer peripherals connected to any outlets in ECO mode.
  • Widely Spaced Outlet(s)
    The widely-spaced outlet allow you to conveniently add transformer-sized plugs without blocking other outlets.
  • Audible Alarms
    Provides audible notification of certain events such as running on battery power, low battery, or overload conditions.
  • LED Status Lights
    Indicate Power On, ECO On/Off.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ High-Efficiency
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Type Sealed Lead-Acid Battery
Field-serviceable Battery Replaceable by qualified technician
Runtime at Full Load 2 min
Runtime at Half Load 8 min
Typical Recharge Time 8 Hours
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1% (auto-sensing)
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Eco Controlled 3
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 2
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 550 VA
Watts 330 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 526 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port Yes
LED Indicators Power On
ECO On/Off
Management Cable USB Cable
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Compact
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 26.92 x 7.87 x 14.99 (cm)
Physical Dimensions – (WxHxD) (in) 10.6 x 3.1 x 5.9 (in)
Physical Dimensions – (WxHxD) (mm) 269 x 79 x 150 (mm)
Physical Weight (kg) 2.72
Physical Weight (lb) 6
Dimensions – Shipping
Shipping – Weight (kg) 7.71
Shipping – Weight (lb) 17.0
Shipping Dimensions – (WxHxD) (cm) 11.13 x 20.65 x 33.66 (cm)
Shipping Dimensions – (WxHxD) (in) 4.38 x 8.13 x 13.25 (in)
Shipping Dimensions – (WxHxD) (mm) 111.25 x 206.5 x 336.55 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
FCC Part 15 Class B
CSA C22.2 No.107.3-05
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Downloads
698 KB
232 KB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 EC850LCD 850 VA510 WCompactSimulated Sine Wave12 - NEMA 5-15R $119.95
 EC650LCD 650 VA390 WCompactSimulated Sine Wave8 - NEMA 5-15R $94.99
 EC450G 450 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $69.95
 EC750G 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $109.95
 EC550G 550 VA330 WCompactSimulated Sine Wave8 - NEMA 5-15R $79.95
Runtime