Professional Surge Protectors

CSP706T

DISCONTINUED
  • Surge suppression: 1650 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 7 NEMA 5-15R (surge-protected)
  • Transformer outlet: 1
  • Power cord: 6 ft
  • Data line protection: Telephone, DSL, Fax
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $125,000
Overview

Product Overview

The Professional Surge Protector CSP706T offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and consumer electronics. The CSP706T provides 1650 joules of protection and 7 surge-protected outlets (1 widely spaced for a transformer plug). Data line protection occurs with RJ11 ports for telecommunication devices (phones, faxes, modems, and DSL lines).

Features of the CSP706T include automatic shutdown, data line protection, a power cord (6 ft.), a right-angle plug with 45° off-set, LED indicators, impact-resistant casing, keyhole mounting slots, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. The CSP706T comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Light to indicate the model’s status: Protected and Grounded.
  • Transformer-Spaced Outlet
    Accommodates transformer-based plugs without compromising the utility of other outlets.
  • Cord Management System
    Keeps cords neat and organized.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Total 7
Outlets – Widely Spaced 1
USB Charge Port No
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 500V (H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 75000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 45000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 1650 J
Physical
Color Black
Cord Management Yes
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting Slots Yes
Material of Construction Plastic
Safety Covers Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 7.01 x 3.4 x 30.71 (cm)
Physical Dimensions – (WxHxD) (in) 2.76 x 1.34 x 12.09 (in)
Physical Dimensions – (WxHxD) (mm) 70 x 34 x 307 (mm)
Physical Weight (kg) 0.5
Physical Weight (lb) 1.1
Dimensions – Shipping
Shipping – Weight (kg) 0.68
Shipping – Weight (lb) 1.5
Shipping Dimensions – (WxHxD) (cm) 37.47 x 5.59 x 11.18 (cm)
Shipping Dimensions – (WxHxD) (in) 14.75 x 2.2 x 4.4 (in)
Shipping Dimensions – (WxHxD) (mm) 374.65 x 55.88 x 111.76 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
Warranty
CEG Amount $125000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads

CSP706T

266 KB
91 KB
54 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
Videos