Professional Surge Protectors

CSP600WSU

$29.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1500 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 6 NEMA 5-15R (surge-protected)
  • USB charge ports: 2
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower Professional Series CSP600WSU Surge Protector is ideal for Home/Office protection with 1500 joules, 6 swivel outlets, 2 USB charge ports (2.4 Amp shared), and a convenient wall tap design. The surge protector is ideal for protecting personal computers, phones/fax/modems, printers, stereos, and other electronics. Its two USB ports are perfect for keeping tablets, smart phones, and other rechargeable electronics ready to use.

The CSP600WSU features six outlets, wall tap plug, MOV technology to guard the surge protector and connected electronics against line abnormalities and lightning surges, while EMI/RFI filters block unwanted line noise. This surge protector comes with a 1 Year Limited Warranty and a $75,000 Connected Equipment Guarantee.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Swivel Outlets
    The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk.
  • MOV (Metal Oxide Varistor)
    MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge protector itself.
  • EMI/RFI Filters
    Filters against electromagnetic interference and radio frequency interference ensuring clean power for connected equipment.
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability.
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
  • ISO & Safety Certifications
    All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 1500 J
Physical
Color Black
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.67 x 16.26 x 6.35 (cm)
Physical Dimensions – (WxHxD) (in) 4.2 x 6.4 x 2.5 (in)
Physical Dimensions – (WxHxD) (mm) 107 x 163 x 64 (mm)
Physical Weight (kg) 0.4
Physical Weight (lb) 0.88
Dimensions – Shipping
Shipping – Weight (kg) 0.45
Shipping – Weight (lb) 1.0
Shipping Dimensions – (WxHxD) (cm) 19.2 x 6.22 x 10.72 (cm)
Shipping Dimensions – (WxHxD) (in) 7.56 x 2.45 x 4.22 (in)
Shipping Dimensions – (WxHxD) (mm) 192.02 x 62.23 x 107.19 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
UL498A
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Downloads
57.2 KB

CSP600WSU

403 KB

CSP600WSU

132 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 CSP600WSU 0A1500 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $29.95
 CSP600WSURC2 0A1500 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $29.95
 CSP806U 15 A3000 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP604T 15 A1350 J4 ft (1.2 m)6 - NEMA 5-15RNoneRJ11 Phone $14.95
 P6WUCL 15A900 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP100R 0A900 JWalltap1 - NEMA 5-15RNoneNone $19.95
 P600WU 0 A1200 JWalltap6 - NEMA 5-15R3.1 Amps (Shared)None $24.95
 CSP300WUR1 0 A600 JWalltap3 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 CSP606U42A 15A900 J6 ft (1.8 m)6 - NEMA 5-15R4.2 Amps (Shared)None $25.95
 CSP100TW 0A900 JWalltap1 - NEMA 5-15RNoneRJ11 Phone $9.95
 P2WU $19.95
 CSP300WU 15 A918 JWalltap3 - NEMA 5-15R2.1 Amps (Shared)None $20.95
 CSP600WSURC5 15 A900 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $32.95
 P6WUC 0 A900 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
Videos