Professional Surge Protectors

CSP1008T

DISCONTINUED
  • Surge suppression: 2850 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 10 NEMA 5-15R (surge-protected)
  • Transformer outlet: 2
  • Power cord: 8 ft
  • Data line protection: Telephone, DSL, Fax
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $400,000
Overview

Product Overview

The Professional Surge Protector CSP1008T offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and consumer electronics. The CSP1008T provides 2850 joules of protection and 10 surge-protected outlets (2 widely spaced for transformer plugs). Data line protection occurs with RJ11 ports for telecommunication devices (phones, faxes, modems, and DSL lines).

Features of the CSP1008T include automatic shutdown, data line protection, a power cord (8 ft.), a right-angle plug with 45° off-set, LED indicators, impact-resistant casing, keyhole mounting slots, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. The CSP708T comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Light to indicate status conditions of the model: Protected and Grounded.
  • Transformer-Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Cord Management System
    Keeps cords neat and organized.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Voltage 125 V
Plug Type NEMA 5-15P
Plug Style Right Angle, 45° Offset Right
Switch Non Lighted On/Off – Reset
Circuit Breaker 15 A
Cord Length 8 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 10
Outlets – Widely Spaced 2
Surge Protection & Filtering
Surge Suppression 2,850 joules
Maximum Surge Current 135,000 amps
Maximum Surge Current H-N 75,000 amps
Maximum Surge Current H-G 30,000 amps
Maximum Surge Current N-G 30,000 amps
Clamping Voltage 400 V (L-N, L-G, N-G)
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 2-Out
EMI/RFI Filtration 150 kHz – 100 MHz
Attenuation Up to 43 dB
Indicators
Indicators Protected (green)
Grounded (green)
Certifications
Safety UL1363
UL1449 3rd Edition
cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $400,000
Physical
Keyhole Mounting Slots Yes
Cord Management Yes
Safety Covers Yes
Downloads

CSP1008T

1.34 MB

CSP1008T

443 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
Videos