Battery Backup

CPS180PHV

DISCONTINUED
  • Voltage: 120V
  • On battery voltage: 6Vdc / 7.5Vdc / 9Vdc / 12Vdc
  • Surge suppression: 360 J
  • Warranty: 3 year
  • Connected Equipment Guarantee: $10,000
Overview

Product Overview

Plug your cordless phone or answering machine into the CyberPower PhoneSaver™ CPS180PHV battery backup model and receive more than four hours of emergency backup power. It has built in surge protection to prolong the life of your connected electronics, and included adapters allow the model to work with 6V, 7.5V, 9V or 12V cordless phone. The built-in transformer plug replaces your phone's standard, bulky wall adapter. When a power failure occurs, the emergency utility light activates making sure you're not left in the dark. The PhoneSaver™ comes with three-year warranty and a $10,000 Connected Equipment Guarantee.

Product Features
  • Lightning/Surge Protection
    360 Joule protection from phone line surges and spikes
    a leading cause of phone degradation and failure.
  • Scalability
    Works with all 6V, 7.5V, 9V & 12V cordless phones and answering machines.
  • Emergency Light
    Emergency utility light activates automatically during a power outage.
  • On-Board Transformer
    Built-in transformer replaces a bulky standard adapter.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
Input
Voltage 120V
Frequency 60Hz ± 3Hz
Output
On Battery Voltage 6Vdc / 7.5Vdc / 9Vdc / 12Vdc
Battery
User Replaceable No
Surge Protection & Filtering
Surge Suppression 360 Joules
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $10,000
Downloads

CPS180PHV

807 KB

CPS180PHV

323 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP
Runtime