Extended Battery Modules

BPL48V75ART2U

$1,254.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Output: 48V/75A
  • Recharge time: 8 hours
  • Battery type & quantity: 12V/9AH (12)
  • Weight: 96 lbs.
  • Form factor: Rack/Tower
  • Hot swappable: No
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BPL48V75ART2U rack/tower convertible Extended Battery Module (EBM), which extends battery runtimes during power outages, is designed for Smart App Sinewave UPS PR5000LCDRTXL5U. This EBM takes 2U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. The BPL48V75ART2U typically has a UPS charging time of eight hours. It comes with a three-year warranty.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Smart Battery Management
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

(2) Rack mount brackets, (2) Skids, (2) Expansion pieces for mounting stabilizers (plastic

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 75 A
DC Voltage 48 VDC
Battery
Battery Quantity 12
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Built-in Charger Yes
Hot Swappable No
Interface PP75
Typical Recharge Time 8 Hours
User Replaceable Battery No
Output
USB Charge Port No
Physical
Color Black
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.82 x 8.89 x 59.94 (cm)
Physical Dimensions – (WxHxD) (in) 17.25 x 3.5 x 23.6 (in)
Physical Dimensions – (WxHxD) (mm) 438 x 89 x 599 (mm)
Physical Weight (kg) 38.1
Physical Weight (lb) 84
Dimensions – Shipping
Shipping – Weight (kg) 43.54
Shipping – Weight (lb) 96
Shipping Dimensions – (WxHxD) (cm) 56.52 x 25.65 x 60.66 (cm)
Shipping Dimensions – (WxHxD) (in) 22.25 x 10.1 x 23.88 (in)
Shipping Dimensions – (WxHxD) (mm) 565.15 x 256.54 x 606.55 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Compatibility
Models PR5000LCDRTXL5U
Certifications
Environmental RoHS Compliant
Safety UL1778
Warranty
Extended Warranty Option WEXT5YR-BP2
Product Warranty 3 Year Limited Warranty
Downloads

BPL48V75ART2U

1.29 MB

BPL48V75ART2U

1.37 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
 BP192VL2U01 $2,079.00
 BP48VP2U02 $879.00
 BP72V60ART2U $1,352.00
 BP36V60ART2U $1,055.00
 BP240VL3U01 $2,051.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN $1,320.00
 BP144VL2U01 $1,814.00
 BP48VP2U01 $769.00
 BPL48V75ART2U 48 VDCPR5000LCDRTXL5U $1,254.00
Runtime