Battery Backup

SE450G-FC

DISCONTINUED
  • Capacity: 450 VA/260 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 8 (4 surge, 4 surge + battery backup)
  • Data line protection: Telephone/network
  • Warranty: 3 year
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower SE450G-FC Battery Backup/ UPS (uninterruptible power supply) system safeguards desktop computers, networking devices, and home entertainment systems by providing battery power during power interruptions and surge protection. Data line protection for phone/network (RJ11) is included. The SE450G-FC has a capacity of 450VA/260 Watts and eight outlets, four widely spaced to accommodate transformer-based plugs.

The compact design allows for vertical or horizontal placement of the model, and the SE450G-FC can be wall mounted. Features include EMI/RFI Filtration, GreenPower UPS™ High-Efficiency Design, and sturdy construction. The SE450G-FC comes with a three-year limited warranty and a $75,000 connected equipment guarantee.

Product Features

 

  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone/network lines from causing damage to electronics.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption, utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

 

Compatible Products
What's In The Box

UPS System, User manual

Specifications
Expand All

 

General
UPS Topology Standby
Energy Saving GreenPower UPS™ High-Efficiency
Form Factor Compact
Input
Voltage 96Vac – 140Vac
Frequency 50Hz/60Hz ± 3Hz
Circuit Breaker 10 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle, 45° Offset Right
Cord Length 5′
Output
VA 450
Watts 260
Automatic Voltage Regulation No
On Battery Voltage 120Vac ± 5%
On Battery Frequency 50/60Hz ± 1%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Widely Spaced 4
Overload Protection Internal circuitry limiting / circuit breaker
Battery
Runtime at Half Load (min) 7
Runtime at Full Load (min) 2
Battery Type Sealed Lead-Acid
Battery Size 12V/3.6AH
Battery Quantity 1
User Replaceable No
Typical Recharge Time 8 Hours
Surge Protection & Filtering
Surge Suppression 890 Joules
Phone Protection RJ11 1-In, 2-Out
EMI/RFI Filtration Yes
Management & Communications
LED Indicators Power On, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload, Fault
Software None
Physical
Dimensions – W×H×D (in) 9.75 × 6 × 3
Weight (lbs) 4.0
Weight (kg) 1.8
Certifications
Safety UL1778, cUL, FCC DOC Class B, CEC
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $75,000

 

Downloads

SE450G-FC

412 KB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsUSBForm FactorWaveformOutlets MSRP
Runtime