Battery Backup

LX1325GU-FC

$155.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1325 VA / 810 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 10 (5 surge, 5 surge + battery backup)
  • Data line protection: Network, Coaxial
  • Management software: PowerPanel® Personal
  • ENERGY STAR®certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower LX1325GU-FC provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems.

The LX1325GU-FC uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. Two USB charge ports power portable devices such as mobile phones and tablets, even during a utility power failure.

The LX1325GU-FC comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Voltage Regulation (AVR)
    AVR increases the AC power and maintains a safe voltage level without switching to battery mode and conserving battery life.
  • Multifunction LCD
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.
  • USB Charge Ports
    Rapidly charge and power USB devices.
  • Data Line Protection
    Prevents power surges that travel through coaxial and Ethernet lines from causing damage to electronics.
  • Widely Spaced Outlet(s)
    The widely-spaced outlet allows you to conveniently add transformer-sized plugs without blocking other outlets.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Simulated Sine Wave Output
    Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design
    A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, USB A+B type cable

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1270X2C
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2 min
Runtime at Half Load 10 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 10 – NEMA 5-15R
Outlets – Battery & Surge Protected 5
Outlets – Surge-Only Protected 5
Outlets – Total 10
Outlets – Widely Spaced 2
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
VA 1325 VA
Watts 810 W
Surge Protection & Filtering
Coax Protection RG6 1 in
1 out
EMI/RFI Filtration Yes
Network Protection RJ45 1-in / 1-Out (10/100/1000)
Surge Suppression (Joules) 890 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Mini-Tower
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.91 x 24.89 x 34.8 (cm)
Physical Dimensions – (WxHxD) (in) 3.9 x 9.8 x 13.7 (in)
Physical Dimensions – (WxHxD) (mm) 99 x 249 x 348 (mm)
Physical Weight (kg) 10.07
Physical Weight (lb) 22.2
Dimensions – Shipping
Shipping – Weight (kg) 8.05
Shipping – Weight (lb) 17.75
Shipping Dimensions – (WxHxD) (cm) 18.42 x 32.39 x 43.18 (cm)
Shipping Dimensions – (WxHxD) (in) 7.25 x 12.75 x 17.0 (in)
Shipping Dimensions – (WxHxD) (mm) 184.15 x 323.85 x 431.8 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 3 Year Limited Warranty
Downloads
656 KB

LX1325GU-FC

729 KB
63 KB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsUSBForm FactorWaveformOutlets MSRP
 SX650U 650 VA360 W2CompactSimulated Sine Wave8 - NEMA 5-15R $79.99
 CST135UC 1350 VA810 W2Mini-TowerSimulated Sine Wave10 - NEMA 5-15R $159.95
 SX950U 950 VA510 WCompactSimulated Sine Wave12 - NEMA 5-15R $99.99
 SE450G1 450 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $59.99
 SL750U 750 VA375 W2CompactSimulated Sine Wave8 - NEMA 5-15R $89.99
 LE850G 850 VA460 WCompactSimulated Sine Wave12 - NEMA 5-15R $114.99
 LE1000DG 1000 VA530 WCompactSimulated Sine Wave12 - NEMA 5-15R $129.99
 SX550G 550 VA330 WNoneCompactSimulated Sine Wave8 $69.99
 SX950U-FC 950 VA510 WCompactSimulated Sine Wave12 - NEMA 5-15R $99.99
 SE450B 450 VA260 WNoneCompactSimulated Sine Wave8 $59.99
 A1500SP1 1500 VA900 WMini-TowerSimulated Sine Wave1 - NEMA 5-15R $179.99
 SE450G1-FC 450 VA260 WNoneCompactSimulated Sine Wave8 $49.99
 SX650U-FC 650 VA360 WNoneCompactSimulated Sine Wave8 $69.99
 LX1500GU3 1500 VA900 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $199.99
 SX650G 650 VA375 WNoneCompactSimulated Sine Wave8 - NEMA 5-15R $64.99
 GX1500U-FC 1500 VA900 WNoneMini-TowerSine Wave12 $229.99
 SL750U-FC 750 VA375 W2CompactSimulated Sine Wave8 - NEMA 5-15R $89.99
 LX1325GU-FC 1325 VA810 W2Mini-TowerSimulated Sine Wave10 - NEMA 5-15R $155.99
 LX1325GU3 1325 VA810 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $179.99
 LX1100G3 1100 VA660 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $169.99
 LX1500GU3-FC 1500 VA900 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $199.99
Runtime