Battery Backup

LE850G-FC

DISCONTINUED
  • Capacity: 850 VA / 460 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 12 (6 surge, 6 surge + battery backup)
  • Data line protection: Telephone
  • Management software: PowerPanel® Personal Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $150,000
Overview

Product Overview

The CyberPower LE850G-FC Battery Backup/ uninterruptible power supply (UPS) with line interactive topology safeguards small office workstations, networking devices, and home entertainment systems by providing battery power during power interruptions and surge protection. The LE850G-FC uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. Data line protection is included for phone/network (RJ11) lines. This UPS offers connectivity via one HID-compliant USB port. The LE850G-FC has a capacity of 850 VA/460 Watts, twelve outlets; four widely spaced to accommodate large transformer plugs. Its maintenance-free battery is user-replaceable.

The model's compact design allows for horizontal or vertical placement. It can also be mounted on a wall. Features include PowerPanel® Personal Edition software to control and monitor the UPS, GreenPower UPS™ Bypass Design, and EMI/RFI Filtration. The LE850G-FC comes with a three-year limited warranty and a $150,000 Connected Equipment Guarantee.

Product Features

 

  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive Battery Backup/ UPS has an autotransformer that regulates low voltages (e.g., brownouts) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically regulating low voltages and over voltages, within defined tolerances, when incoming utility power has minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ Bypass
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • TVSS Ground Screw
    The ground screw is used to attach the ground lead from various third-party devices in order to provide surge protection for them. Refer to the third-party device’s manual for instructions and warnings.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

 

Specifications
Expand All

 

General
UPS Topology Line Interactive
Energy Saving GreenPower UPS™ Bypass
Input
Voltage 90Vac – 140Vac
Automatic Voltage Regulation Yes (Single Boost)
Frequency 60 ±3Hz
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle, 45° Offset Right
Cord Length 5′
Output
VA 850
Watts 460
On Battery Voltage 120Vac ± 5%
On Battery Frequency 60Hz ± 1%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 12
Outlets – Battery & Surge Protected 6
Outlets – Surge-Only Protected 6
Outlets – Widely Spaced 4
Overload Protection Internal circuitry limiting / circuit breaker
Battery
Runtime at Half Load (min) 7
Runtime at Full Load (min) 2
Battery Type Sealed Lead-Acid
Battery Size 12V/7.2AH
Battery Quantity 1
User Replaceable Yes
Typical Recharge Time 8 Hours
Surge Protection & Filtering
Surge Suppression 1,030 Joules
Phone RJ11 / Ethernet RJ45 1-In, 2-Out
EMI/RFI Filtration Yes
Management & Communications
HID Compliant USB Port Yes
Management Cable USB Cable
LED Indicators Power On
Audible Alarms On Battery, Low Battery, Overload, Fault
Software PowerPanel® Personal Edition
Physical
Dimensions (WxHxD) (in.) 12.2 × 7 × 3.5
Weight (lbs.) 13.9
Weight (kg.) 6.3
Environmental
Operating Temperature 32 °F to 104 °F / 0 °C to 40 °C
Operating Humidity 0% – 90% non-condensing
Certifications
Safety UL1778, cUL, FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $150,000

 

Feature Focus
Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


Transformers and Transformer Outlets

A transformer converts alternating current line voltage to a higher value or a lower value. Transformers rely upon electromagnetic induction, the process which occurs when the alternating current within a circuit generates current in a nearby circuit.

Transformers vary in design and size, as well as using different amounts of current. Small transformers plug into a wall outlet and create low direct current voltages which are used by common electronic devices. Transformer outlets are more widely spaced than other outlets to accommodate transformer block adapters or other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to a surge protector.


Downloads

LE850G-FC

653 KB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsUSBForm FactorWaveformOutlets MSRP
Runtime