Automation System UPS Series

BAS34U24V

DISCONTINUED
  • Capacity: 14.8V/6500mAh Li-Polymer Rechargeable Battery
  • Transfer Time: < 20ms
  • Universal Power Input: 100 ~ 240 Vac., 50 ~ 60 Hz
  • Output: 24 VDC ± 3%
  • Outlets: 3 (1 @ 24 W, 2 @ 5 W)
  • Plug type & cord: NEMA 5-15P, 8ft. cord
  • Communication: Ethernet RJ45 (2), SNMP v3
  • DIN Mount: TS35
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

A DIN Rail Mount UPS with line interactive topology, the CyberPower BAS34U24V provides DC power supply, surge protection battery and backup for compact, embedded controller/server platforms, industrial computers and networking devices. Designed for building automation systems (BAS), energy management systems (EMS) and other types of facility controllers and remote facility monitors, the UPS supports distributed computing with up to 4 hours of extended battery runtime, among other industry-leading features.

The BAS34U24V comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Standby
Battery
Battery Capacity 6500 mAh
Battery Quantity 1
Battery Type Lithium Ion Battery
Battery Voltage 14.8 VDC
Battery leakage current < 0.5mA (@End of discharging)
Battery shutdown voltage 12.4Vdc ±3%
Low battery warning 13.2Vdc ±3%
Runtime at Full Load 120 min
Runtime at Half Load 240 min
Charger Characteristics
Charger auto-restart Yes, when utility power is restored
Charging Voltage 16.4Vdc
Maximum Charging Current 350mA
Maximum Charging Time 24 hours
Input
Input Current @90Vac – Full Load 1.5A
Input Frequency Range 50 Hz – 60 Hz
Input Overcurrent Protection 2A / 250Vac Fuse
Input Voltage 100 – 240 VAC
Input Voltage Range 90 VAC – 264 VAC
Power Consumption with no batt/load <2W
Output
Efficiency > 80% (Battery Mode)
> 80% (Line Mode)
Output Voltage Range 24Vdc ±3%
Overload Protection 8 pin Ouput – >1.17A
2 pin Output 1 – >0.26A
2 pin Output 2 – >0.26A
Typical Transfer Time < 20 ms
USB Charge Port No
Surge Protection & Filtering
Battery Current Protection 5A / 250Vac fuse
Battery Mode Unit Shutdown
ESD Protection Capability Air 8kV / Contact 4kV
Input Surge Protection Capability 2.5kV (K.21 basic)
Output 2 >0.29A
Output 3 >0.29A
Output Over Voltage Protection >28.8Vdc ±3% Line/Battery Mode
Output Pin Power 2 pin Output 1 – 5W/0.21A
2 pin Output 2 – 5W/0.21A
8 pin Output – 24W/1A
Output short Circuit Protection Output turn-off and auto-recovery in 10s
Overcharging Voltage Protection 17.5Vdc ±3%
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 11.99 x 20.09 x 9.45 (cm)
Physical Dimensions – (WxHxD) (in) 4.72 x 7.91 x 3.72 (in)
Physical Dimensions – (WxHxD) (mm) 120 x 201 x 94 (mm)
Physical Weight (kg) 1.3
Physical Weight (lb) 2.87
Dimensions – Shipping
Shipping – Weight (kg) 4.42
Shipping – Weight (lb) 9.75
Shipping Dimensions – (WxHxD) (cm) 16.99 x 16.0 x 24.99 (cm)
Shipping Dimensions – (WxHxD) (in) 6.69 x 6.3 x 9.84 (in)
Shipping Dimensions – (WxHxD) (mm) 169.93 x 160.02 x 249.94 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 32 – 104 °F (0 – 40 °C)
Certifications
Safety UL60950-1
CSA CS22.2 NO.60950-1-07
IEC/EN 60950-1
FCC Part 15 Class B
CISPR 22 Class B
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Downloads

BAS34U24V

332 KB

BAS34U24V

329.6 KiB
Support
The BAS UPS has 3 outputs, one at 24W and two at 5W. Could the two 5W outputs be wired together in parallel in order to power a device operating at between 5-10W?

Yes, as long as the wiring is done correctly, there will be no issues.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP
Runtime