Intelligent LCD UPS Series

AVRG750LCD

$122.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 750 VA / 450 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 12 (6 surge, 6 surge + battery backup)
  • Data line protection: Telephone
  • Management software: PowerPanel® Personal
  • Warranty: 3 year
  • Connected Equipment Guarantee: $150,000
Overview

Product Overview

A compact UPS with line interactive topology, the CyberPower AVRG750LCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The AVRG750LCD uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The AVRG750LCD comes with a three-year warranty (including coverage of batteries) and a $150,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup

    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.

  • Surge Protection

    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

  • Data Line Protection

    Prevents power surges that travel through telephone lines from causing damage to electronics.

  • Line Interactive Topology

    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.

  • Automatic Voltage Regulation (AVR)

    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.

  • Simulated Sine Wave Output

    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.

  • GreenPower UPS™ Bypass Design

    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.

  • Multifunction LCD Panel

    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.

  • Ultra Quiet Design

    Minimizes noise during operation for a quieter work environment.

  • PowerPanel® Personal Software

    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.

  • Three-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.

  • Connected Equipment Guarantee

    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable, Warranty Registration Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 1
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable No
Replacement Battery Cartridge RB1270B
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2.5 min
Runtime at Half Load 7.6 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 90 VAC – 148 VAC
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 12 – NEMA 5-15R
Outlets – Battery & Surge Protected 6
Outlets – Surge-Only Protected 6
Outlets – Total 12
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 750 VA
Watts 450 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 1030 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Compact
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 30.99 x 17.78 x 8.89 (cm)
Physical Dimensions – (WxHxD) (in) 12.2 x 7 x 3.5 (in)
Physical Dimensions – (WxHxD) (mm) 310 x 178 x 89 (mm)
Physical Weight (kg) 5.62
Physical Weight (lb) 12.4
Dimensions – Shipping
Shipping – Weight (kg) 6.98
Shipping – Weight (lb) 15.38
Shipping Dimensions – (WxHxD) (cm) 12.9 x 24.74 x 37.47 (cm)
Shipping Dimensions – (WxHxD) (in) 5.08 x 9.74 x 14.75 (in)
Shipping Dimensions – (WxHxD) (mm) 129.03 x 247.4 x 374.65 (mm)
Environmental
Operating Elevation 0 – 6562 ft (0 – 2000 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778 4th Ed.
Warranty
CEG Amount $150000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1B
Product Warranty 3 Year Limited Warranty
Downloads

AVRG750LCD

1.2 MB

AVRG750LCD

419 KB
67 KB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1000AVRLCD 1000 VA600 WMini-TowerSimulated Sine Wave9 - NEMA 5-15R $169.95
 CP850AVRLCD 850 VA510 WMini-TowerSimulated Sine Wave9 - NEMA 5-15R $154.95
 AVRG900LCD 900 VA480 WCompactSimulated Sine Wave12 - NEMA 5-15R $143.95
 AVRG750LCD 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $122.95
 BRG1000AVRLCD 1000 VA600 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $189.95
 CP1500AVRLCD3 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $209.95
 BRG1500AVRLCD2 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $291.95
 CP1350AVRLCD3 1350 VA815 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $194.95
 CP685AVRLCD 685 VA390 WCompactSimulated Sine Wave8 - NEMA 5-15R $123.95
 CP825AVRLCD 825 VA450 WCompactSimulated Sine Wave8 - NEMA 5-15R $128.95
Runtime