Intelligent LCD UPS Series

UT750G

DISCONTINUED
  • Capacity: 750 VA / 375 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 10%
  • Plug type & cord: NEMA 5-15P, 4ft cord
  • ENERGY STAR® certified: Yes
  • Warranty: 2 year
Overview

Product Overview

A compact UPS with line interactive topology, the CyberPower UT750G provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The UT750G uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Voltage Regulation (AVR)
    AVR increases the AC power and maintains a safe voltage level without switching to battery mode and conserving battery life.
What's In The Box

UPS System, User Manual, Warranty Registration Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Type Sealed Lead-Acid Battery
Runtime at Full Load 0 min
Runtime at Half Load 0 min
Typical Recharge Time 6 Hours
User Replaceable Battery No
Input
Input Frequency Range 45 Hz – 55 Hz
55 Hz – 65 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 86 VAC – 148 VAC
Nominal Input Voltage 110 – 130 VAC
Output
Automatic Voltage Regulation Single Boost
Single Buck
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 10%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Overload Protection Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 750 VA
Watts 375 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 245 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
LED Indicators Power On
Battery Mode
Fault
Line Mode
Bypass Mode
Low Battery
Overload
Physical
Color Black
Form Factor Tower
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.38 x 17.02 x 27.94 (cm)
Physical Dimensions – (WxHxD) (in) 3.3 x 6.7 x 11.0 (in)
Physical Dimensions – (WxHxD) (mm) 84 x 170 x 279 (mm)
Physical Weight (kg) 4.4
Physical Weight (lb) 9.7
Dimensions – Shipping
Shipping – Weight (kg) 4.4
Shipping – Weight (lb) 9.7
Shipping Dimensions – (WxHxD) (cm) 10.9 x 23.29 x 31.5 (cm)
Shipping Dimensions – (WxHxD) (in) 4.29 x 9.17 x 12.4 (in)
Shipping Dimensions – (WxHxD) (mm) 108.97 x 232.92 x 314.96 (mm)
Environmental
Online Thermal Dissipation 8 BTU/hr
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Certifications
Environmental RoHS Compliant
Safety NOM
Warranty
Product Warranty 2 Year Limited Warranty
Downloads
1.26 MB
619 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime