AVR UPS Series

CPS700AVR

DISCONTINUED
  • Capacity: 700 VA / 350 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Total outlets: 4 (2 surge, 2 surge + battery backup)
  • Transformer-spaced outlets: 4
  • Data line protection: Phone RJ11
  • Management software: PowerPanel™ Plus Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $175,000
Overview

Product Overview

The CyberPower Systems CPS700AVR UPS provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, and personal electronics. The CPS700AVR uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The CPS700AVR comes with a three-year warranty (including coverage of batteries) and a $175,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • PowerPanel™ Plus Edition Software
    Allows administrators advanced control and monitoring of the UPS to provide protection for computer system, components, peripherals, and data. Free software download available. See the Resources tab.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Line Interactive
Input
Voltage 120V
Frequency 60Hz ± 3Hz
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6′
Output
VA 700
Watts 350
Automatic Voltage Regulation Yes
On Battery Voltage 120Vac ± 5%
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 2
Outlets – Surge-Only Protected 2
Outlets – Widely Spaced 4
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Run Time 20 – 45 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/7.5AH
Replacement Battery BB Battery – BP7.5-12
Battery Quantity 1
Surge Protection & Filtering
Surge Suppression 825 Joules
Maximum Surge Current 36,000 Amps
Phone Protection RJ11 1-In, 2-Out
Management & Communications
Serial Port Yes
Cable Management Serial Cable
LED Indicators Power On, Using Battery, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload
Software PowerPanel™ Plus
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 95% non-condensing
Certifications
Safety UL1778, cUL, FCC DOC Class B
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $175,000
Downloads

CPS700AVR

199 KB

CPS700AVR

218 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime