AVR UPS Series

CP825AVRG

DISCONTINUED
  • Capacity: 825 VA / 450 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 8 (4 surge, 4 surge + battery backup)
  • Data line protection: RJ11/45 and coax protection
  • Management software: PowerPanel® Plus Edition
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $200,000
Overview

Product Overview

A compact UPS with line interactive topology, the CyberPower AVR Series CP825AVRG provides battery backup (using simulated sine wave output) and surge protection for mid- to upper-level office workstations, networks and home entertainment systems. The CP825AVRG uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The CP825AVRG comes with a three-year warranty (including coverage of batteries) and a $200,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically regulating low voltages and over voltages, within defined tolerances, when incoming utility power has minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ Bypass
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Line Interactive
Battery
Battery Quantity 1
Battery Size 12 V / 8.5 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1280A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2 min
Runtime at Half Load 8 min
User Replaceable Battery Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 59 Hz – 61 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 825 VA
Watts 450 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 1030 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Serial Port 1 Serial
Software (Free Download) PowerPanel® Personal
Dimensions
Physical Dimensions – (WxHxD) (cm) 27.94 x 16.83 x 8.89 (cm)
Physical Dimensions – (WxHxD) (in) 11 x 6.625 x 3.5 (in)
Physical Dimensions – (WxHxD) (mm) 279 x 168 x 89 (mm)
Physical Weight (kg) 6.34
Physical Weight (lb) 13.97
Dimensions – Shipping
Shipping – Weight (kg) 6.58
Shipping – Weight (lb) 14.5
Shipping Dimensions – (WxHxD) (cm) 20.32 x 22.86 x 39.37 (cm)
Shipping Dimensions – (WxHxD) (in) 8 x 9 x 15.5 (in)
Shipping Dimensions – (WxHxD) (mm) 203.2 x 228.6 x 393.7 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $200000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1B
Product Warranty 3 Year Limited Warranty
Downloads

CP825AVRG

1.60 MB

CP825AVRG

2.33 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime