AVR UPS Series

CP685AVRG

$104.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 685 VA / 390 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Total outlets: 8 (4 surge, 4 surge + battery backup)
  • Transformer outlets: 4
  • Management software: PowerPanel® Personal
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $125,000
Overview

Product Overview

The CyberPower CP685AVRG uninterruptible power supply (UPS) system provides battery backup and surge protection for lightning-induced surges and other power events that can damage electronic equipment. This UPS, with line-interactive topology, uses simulated sine wave output to deliver battery backup to power connected electronics during a utility power failure. The unit has enough runtime to perform a graceful shutdown to protect against the loss of data and damage to valuable desktop computers, workstations, networking devices, and home entertainment systems.

The CP685AVRG uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power. AVR is essential in areas where power fluctuations occur frequently, and it helps to extend the unit’s battery life. CyberPower designed the CP685AVRG to minimize noise for a quieter work environment and run efficiently to reduce power consumption.

With a $125,000 lifetime connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of this battery backup with surge protection.

Product Features
  • Battery BackupSupplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge ProtectionDiverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Line Interactive TopologyExists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Simulated Sine Wave OutputUses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS BypassIs a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet DesignMinimizes noise during operation for a quieter work environment.
  • Transformer-Spaced OutletsWidely spaced outlets accommodate transformer-based plugs without compromising the access of other outlets.
  • PowerPanel® Personal SoftwareProvides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • ENERGY STARThis model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year WarrantyCyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment GuaranteeCyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 1
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable No
Replacement Battery Cartridge RB1270B (for serial numbers that with “CXA”)
RB1280 (for serial numbers that begin with “BGP” or “BFA”)
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2 min
Runtime at Half Load 11 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 90 VAC – 140 VAC
Nominal Input Voltage 120 VAC
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Typical Transfer Time 4 ms
USB Charge Port No
VA 685 VA
Watts 390 W
Surge Protection & Filtering
Coax Protection RG6 None
EMI/RFI Filtration Yes
Surge Suppression (Joules) 1030 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port Yes
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Serial Cable
Serial Port 1 Serial
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Compact
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 27.94 x 17.27 x 8.89 (cm)
Physical Dimensions – (WxHxD) (in) 11 x 6.8 x 3.5 (in)
Physical Dimensions – (WxHxD) (mm) 279 x 173 x 89 (mm)
Physical Weight (kg) 5.27
Physical Weight (lb) 11.62
Dimensions – Shipping
Shipping – Weight (kg) 5.67
Shipping – Weight (lb) 12.5
Shipping Dimensions – (WxHxD) (cm) 25.4 x 13.97 x 36.83 (cm)
Shipping Dimensions – (WxHxD) (in) 10.0 x 5.5 x 14.5 (in)
Shipping Dimensions – (WxHxD) (mm) 254.0 x 139.7 x 368.3 (mm)
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $125000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1B
Product Warranty 3 Year Limited Warranty
Feature Focus
GreenPower UPS Technology

GreenPower UPS™ Technology from CyberPower consists of three different energy-saving designs that improve operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

ECO Mode: Our ECO Mode is a form of bypass technology that can be switched on full time, set for noncritical times (such as nights and weekends), or switched off. This flexibility can help conserve power and save money.

Bypass Design: Our patented bypass design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.

High-Efficiency Design: significantly decreases power consumption to create an ultra-efficient backup battery for home and office use.


Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


Transformers and Transformer Outlets

A transformer converts alternating current line voltage to a higher value or a lower value. Transformers rely upon electromagnetic induction, the process which occurs when the alternating current within a circuit generates current in a nearby circuit.

Transformers vary in design and size, as well as using different amounts of current. Small transformers plug into a wall outlet and create low direct current voltages which are used by common electronic devices. Transformer outlets are more widely spaced than other outlets to accommodate transformer block adapters or other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to a surge protector.


Downloads

CP685AVRG

400 KB

CP685AVRG

798 KB
63 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 AVRG750U 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $119.95
 AVRG900U 900 VA480 WCompactSimulated Sine Wave12 - NEMA 5-15R $129.95
 CP800AVR 800 VA450 WCompactSimulated Sine Wave8 - NEMA 5-15R $124.95
 CP900AVR 900 VA560 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $149.95
 CP1200AVR 1200 VA720 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $170.95
 CP1500AVRT 1500 VA900 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $222.00
 CP685AVRG 685 VA390 WCompactSimulated Sine Wave8 - NEMA 5-15R $104.95
Runtime