AVR UPS Series

CP685AVR

DISCONTINUED
  • Capacity: 685 VA / 390 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 8 (4 surge, 4 surge + battery backup)
  • Data line protection: Telephone, Ethernet, Coaxial
  • Management software: PowerPanel® Personal Edition
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $125,000
Overview

Product Overview

A compact UPS with line interactive topology, the CyberPower CP685AVR provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The CP685AVR uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The CP685AVR comes with a three-year warranty (including coverage of batteries) and a $125,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable, Telephone Cable, Coaxial Cable, Warranty Registration Card, PowerPanel Personal Edition Software CD

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
UPS Topology Line Interactive
Energy Saving GreenPower UPS™ Bypass
ENERGY STAR® Qualified Yes
Input
Voltage 120 VAC
Frequency Range 57 – 63 Hz
Plug Type NEMA 5-15P
Plug Style Right Angle, 45° Offset Right
Cord Length 6 ft
Output
VA 685 VA
Watts 390 W
Automatic Voltage Regulation Yes
On Battery Voltage 120 VAC ± 5%
On Battery Frequency 60 Hz ± 1%
On Battery Waveform Simulated Sine Wave
Outlets – Total 8
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Widely Spaced 4
Transfer Time 4 ms
Outlet Type NEMA 5-15R
Battery
Runtime at Half Load 10 minutes
Runtime at Full Load 2 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/8Ah
Battery Quantity 1
Hot-Swappable No
User Replaceable Yes
Replacement Battery Cartridge RB1280
Replacement Battery Cartridge Quantity 1
Typical Recharge Time 8 hours
Surge Protection & Filtering
Surge Suppression 890 J
Phone RJ11 / Ethernet RJ45 1-in, 1-Out (Combo, 10/100)
Coax Protection RG6 1-In, 1-Out
Management & Communications
USB Port Yes
HID Compliant USB Port Yes
Serial Port Yes
Cable Management USB Cable
LED Indicators Power On
Wiring Fault
Audible Alarms On Battery
Low Battery
Overload
Software PowerPanel® Personal Edition
Physical
Form Factor Compact
Keyhole Mounting Slots Yes
Dimensions – W×H×D (in) 11 × 6.625 × 3.5 inches
Weight (lbs) 13.2 lbs
Environmental
Operating Temperature 32 °F – 104 °F (0 °C – 40 °C)
Operating Humidity 0 – 90% (non-condensing)
Certifications
Safety UL1778
cUL 107.3
FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $125,000
Downloads

CP685AVR

825 KB

CP685AVR

1.96 MB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 AVRG750U $129.95
 AVRG900U $139.95
 CP800AVR $139.95
 CP900AVR $164.95
 CP1200AVR $189.95
 CP1500AVRT $249.95
 CP685AVRG $114.95
Runtime