AVR UPS Series

BH1500

DISCONTINUED
  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 10 (3 surge, 7 surge + battery backup)
  • Data line protection: Telephone, Ethernet
  • Management software: PowerPanel® Personal Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

A tower UPS with line interactive topology, the CyberPower BH1500 provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The BH1500 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The BH1500 comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Automatic Voltage Regulation
    AVR boosts the AC power and maintains a safe voltage level without switching to battery-mode, conserving battery life and delivering a cleaner signal to connected equipment.
  • Ultra-Quiet Operation
    Lowest sound emissions of any UPS in its class.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Transformer-Spaced Outlets
    Widely spaced outlets accommodate transformer-based plugs without compromising the access of other outlets.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
  • LED Indicators
    LED status lights indicate AC, Output, and Battery conditions.
  • Audible Alarms
    Distinctive tones identify when the model is running on battery power, if it is overloaded, or when the battery is low.
  • Resettable Circuit Breaker
    The user may use this convenient model reset switch in case of an overload.
  • PowerPanel® Personal Edition Software
    Monitors and controls a UPS with a simple dashboard interface. Free software download available. See the Resources tab of the online product page.
  • ISO and Safety Certifications
    All CyberPower manufacturing facilities are state-of-the-art and ISO-9001 Quality Tested. Our products are certified by the FCC, cUL, and UL.
  • Windows Compatibility
    Our PowerPanel® power management software has been fully tested and is compatible with Windows 2000, 2003, XP 32/64, Vista 32/64, 7, and Server 2008.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
Specifications
Expand All
General
UPS Topology Line Interactive
Input
Voltage 90Vac – 140Vac
Frequency 60Hz ± 3Hz
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6′
Output
VA 1,500
Watts 900
Automatic Voltage Regulation Yes
On Battery Voltage 120Vac ± 5%
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlets – Total 10
Outlets – Battery & Surge Protected 7
Outlets – Surge-Only Protected 3
Outlets – Widely Spaced 2
Overload Protection Internal circuitry limiting / circuit breaker
Transfer Time 4ms
Battery
Runtime at Half Load (min) 12
Runtime at Full Load (min) 3
Battery Type Sealed Lead-Acid
Battery Size 12V/9AH
Replacement Battery BB Battery – HR9-12
Battery Quantity 2
User Replaceable Yes
Surge Protection & Filtering
Surge Suppression 1,080 Joules
Maximum Surge Current 105,000 Amps
Phone RJ11 / Ethernet RJ45 1-In, 1-Out (Combo)
Coax Protection RG6 1-In, 1-Out
Management & Communications
USB Port Yes
Serial Port Yes
Cable Management USB Cable
LED Indicators AC, Output, Battery
Audible Alarms On Battery, Low Battery, Overload
Software PowerPanel® Personal Edition
Physical
Form Factor Tower
Dimensions – W×H×D (in) 3.5 × 14.5 × 13 inches
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 95% non-condensing
Certifications
Safety UL1778, cUL 107.1, FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $500,000
Downloads
96 KB
162 KB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime