Switched Metered-by-Outlet PDU Series

PDU83103

$1,900.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Monitoring Level: Metered-by-Outlet
  • Phase: 3-Phase
  • Notifications: Email, SMS Text, and SNMP Trap
  • Amps: 20A (Derated to 16A)
  • Volts: 200-240V
  • Frequency: 50/60Hz
  • Input plug type: NEMA L15-20P
  • Outlets: (24) IEC-320 C13 + (6) IEC-320 C19
  • Size: 0U Rackmount
  • Cord Length (ft): 10
  • Dimensions (in): 2.2W x 70.5H x 2.6D
  • Warranty: 3 year
Overview

Product Overview

Streamline capacity planning and power management with the CyberPower PDU83103 switched metered-by-outlet 3-Phase PDU. Ideal for data centers and network closets, this unit provides outlet-level power monitoring in real time, along with individual outlet control for remote reboots, load shedding, controlled power-cycling, and more.

The PDU83103 supports inputs between 200-240V and includes 30 IEC-320 outlets. Other features include ultra-low power consumption, multi-color outlet LEDs, an interactive digital display with selectable background color, high operating temperature range, built-in web interface, and power event notifications. The CyberPower PDU83103 is protected by a three-year limited warranty.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Ultra-low Power Consumption
    Consumes less than 5W, resulting in less heat generation and lower energy costs.
  • Multi-color Outlet LEDs
    Allows for easy identification of power phases, especially in a dimly lit rack environment. The individual outlet LED will turn red when there is an alert.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Multi-color LCD Background
    User selectable background color on digital display allows for easy classification of PDU based on application. The LCD turns red when there is an alert.
  • High Operating Temperature Range
    Operates in data center hot aisle up to 140˚F (60˚C).
  • Switchable Outlets
    Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • Per Outlet Power Metering
    Provides information on the amount of power being drawn from each outlet, each circuit, and the PDU as a whole.
  • CyberPower Management Console
    A hardware interface built into Monitored and Switched PDUs. Its functionality includes the ability to switch PDU outlets on and off, reboot connected equipment locally or remotely, schedule power cycling of attached equipment, and perform other tasks, such as load monitoring and event logging.
  • Remote and Local Monitoring
    Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients.
  • Automatic Event Notifications
    Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Switch-Free Design
    Safeguards against accidental power shut down.
  • Upgradeable Firmware
    Downloadable improvements (firmware updates) to programs that run the PDU.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Network-Grade Plugs and Outlets
    Highly-durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Derated Input Current 16 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L15-20P
Maximum Input Current 20A
Nominal Input Voltage 200 – 240 VAC
Phase 3 Phase
Output
Nominal Output Voltage 200 – 240 VAC
Outlet Type 24 – IEC-320 C13
6 – IEC-320 C19
Outlets – # of Banks 3
Outlets – Total 30
Overload Protection None
USB Charge Port No
Management & Communications
Environmental Sensor Optional, via RJ45
Hardware Connection Port Ethernet (RJ45)
Serial (RJ45)
LCD Multifunction LCD
LED Indicators Tx/Rx
LINK
Normal/Warning/Critical Status
Outlets
Modular Expandability (Cascading) Yes, via RJ45
Monitoring Level Input
Per Circuit
Per Outlet
Outlet switching Yes
Protocols IPv4, TCP/IP, UDP, SNMPv1, HTTP, NTP, DNS, Telnet, DHCP, SMTP, FTP, IPv6, SNMPv3, HTTPs, SSH, SSL, TLS, LDAP(S), RADIUS, Syslog, CLI, Windows AD
Software (Free Download) PowerPanel® Business
Upgradeable firmware Yes
Physical
Adjustable Mounting Brackets 1 set
Color Black
Cord Retention Tray/Cord Organizers Yes
Form Factors Supported 0U Vertical Rackmount
Horizontal Mount in Raceways
Material of Construction Metal
Rack Height 0U
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.59 x 179.07 x 5.59 (cm)
Physical Dimensions – (WxHxD) (in) 2.2 x 70.5 x 2.2 (in)
Physical Dimensions – (WxHxD) (mm) 56 x 1791 x 56 (mm)
Physical Weight (kg) 6.3
Physical Weight (lb) 13.9
Dimensions – Shipping
Shipping – Weight (kg) 9.71
Shipping – Weight (lb) 21.4
Shipping Dimensions – (WxHxD) (cm) 17.15 x 15.24 x 205.74 (cm)
Shipping Dimensions – (WxHxD) (in) 6.75 x 6.0 x 81.0 (in)
Shipping Dimensions – (WxHxD) (mm) 171.45 x 152.4 x 2057.4 (mm)
Environmental
Operating Elevation 0 – 11480 ft (0 – 3499 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 23 – 140 °F (-5 – 60 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950-1
UL62368-1
FCC Class A
Warranty
Extended Warranty Option WEXT5YR-PDU1B
Product Warranty 3 Year Limited Warranty
Feature Focus
CyberPower Management Console

The CyberPower Management Console is a Network Management System (NMS) that provides real-time remote power monitoring and control of Power Distribution Units (PDUs). This useful hardware interface is built into CyberPower Switched and Monitored PDUs. For both Switched and Monitored PDUs, the Management Console enables administrators to perform operational tasks, such as load monitoring and event logging via email, text, or SNMP trap notifications. With a Switched PDU, it enables manual power cycling to restart unresponsive devices and allows for scheduled power cycling of outlets and/or load shedding for specific devices connected to the PDU..


Different PDU Series for Different Needs

CyberPower offers multiple offerings of power distribution units (PDUs): Basic, Metered, Metered ATS, Monitored, Switched, Switched ATS and Maintenance-Bypass. Each series serves a specialized purpose. Models within the same series have similar features and capabilities.

Basic: Reliable and unfiltered AC power distribution from a UPS system, generator, and/or utility source to multiple connected devices.

Metered: Network-grade power distribution plus load meters (amps) to prevent overloads and safely optimize load levels.

Monitored: Network-grade power distribution with remote monitoring through an SNMP network interface and local management via a digital meter display to prevent downtime due to overloads or other power events.

Switched: Intelligent, network-grade power distribution and the ability to control outlets individually or collectively to solve power issues such as shutdowns or to plan scheduled rebooting. A digital meter provides information on load and voltage, as well as local control of the outlets. An SNMP connection enables remote monitoring and control of the outlets to ensure complete control regardless of location.

Switched Metered-by-Outlet: Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, automated load shedding, controlled power-cycling and more.

Metered ATS: Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Switched ATS: Individual management of switched outlet receptacles. Remote and local control of outlets. Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Maintenance-Bypass: Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS.


Power Device Network Utility

The Power Device Network Utility gives users an easy-to-use interface for establishing the IP addresses of CyberPower PDU devices, RM Cards, and PowerPanel Business Edition Agents and Clients. It scans network devices with MAC addresses that match CyberPower network hardware. Once found, the device(s) can then be configured with a specific IP address, subnet mask, and gateway address, allowing the device(s) to work properly on the network and to integrate with the CyberPower Management Console.


Downloads

PDU83103

226KB

PDU83103

5.547 MB

PDU83103

6.8MB
745KB

3-Phase PDU LCD Firmware v1.2.1

203 KB

3-Phase PDU LCD Firmware v1.2.1

1.028 MB
56.9 MB
57.3 MB
Support
What is the default username/password for my PDU?

Username: cyber
Password: cyber

How do I determine the IP address of my switched metered-by-outlet PDU?

For PDUs with a display screen:

Press and hold the select button for a few seconds. Once “IP” appears on the display screen, release the button. Your unit will then display the IP address in a sequence of four groups. For example, the IP address 192.168.20.177 would begin by showing 192, then 168, the 20 and finally 177.

For PDU’s without a display screen:

Install and run the power device network utility software. Once open, the software will automatically scan the local subnet and display the network information for all devices that match the CyberPower network hardware.

Can the switched metered-by-outlet PDU be configured to shutdown individual outlets?

Yes, all switched metered-by-outlet PDU models can be configured via the web management interface.

What readings does the switched metered-by-outlet PDU provide?

CyberPower switched metered-by-outlet PDUs provide device-level and circuit-level monitoring of input power (V), input frequency (Hz), load (A, kW, kVA), peak load (A) and energy usage (kWh); and outlet-level monitoring of load (A, kW), peak load (kW) and energy usage (kWh).

What is the benefit of monitoring at the outlet level?

Outlet-level monitoring provides IT professionals and data center managers with the data necessary to pinpoint inefficiencies and system-critical failures. This information can be used to make more precise decisions about load balancing as well as sizing IT environments to reduce the cost of ownership. Outlet-level monitoring can also be used to track power usage on a departmental level for billing.

Can a PDU also monitor temperature and humidity?

Yes, with the optional EnviroSensor installed and connected. The EnviroSensor will monitor ambient temperature and humidity and report that information to the PDU.

Do PDUs have surge protection built in?

No, PDUs do not have surge protection. If you are looking for a power distribution unit with surge protection, look at CyberPower’s line of Rackbars.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP
Videos

Video

All Product Video

PDU Product Line

Play icon