Cable Assemblies

CBL7PIN350BRL-003-BLK

$18.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 7-pin Connector (3.5mm pitch)
  • Terminal B: DC 5.5×2.1 Male
  • Length: 3 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL7PIN350BRL-003-BLK cables are 7-pin to DC male 5.5mm x 2.1mm terminated. These cables are designed to connect a power adapter to a desktop ONT. The CBL7PIN350BRL-003-BLK is available in 3 ft lengths and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A Barrel (5.5 mm x 2.5 mm)
Connector B 7-Pin Connector (3.5 mm pitch)
Length 3 ft
Power Wires Count 2
Power Wires Gauge 20 AWG
Signal Wires Count 5
Signal Wires Gauge 20 AWG
Physical
Color Black
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 2.44 x 14.53 x 14.66 (cm)
Shipping Dimensions – (WxHxD) (in) 0.96 x 5.72 x 5.77 (in)
Shipping Dimensions – (WxHxD) (mm) 24.38 x 145.29 x 146.56 (mm)
Downloads

CBL7PIN350BRL-003-BLK

202 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP