2 Outlet Wall Tap With USB

P2WUCHD

$24.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 500 J
  • Volts: 125 V
  • Circuit breaker: 15A
  • Plug type: NEMA 5-15P
  • AC Outlets: 2
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 18W
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The P2WUCHD Wall-tap Surge Protector with USB safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. It provides 500 joules of protection, has 2 surge-protected outlets and a wall tap plug. One USB-A port (2.4 Amp) and one USB-C port (18W PD) charge mobile, USB enabled devices. The P2WUCHD also features EMI/RFI noise filtering, an impact-resistant casing, and an integrated device shelf on top of the unit for convenient charging and cord management.

The P2WUCHD also features metal oxide varistor (MOV) technology, an EMI/RFI noise filter, and impact-resistant casing. This surge protector wall-tap comes with a One Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Charge and power USB enabled mobile devices such as tablets, phones, portable speakers, and more.
  • Integrated Device Shelf
    Manages devices and cords while charging.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

2 Outlet Wall Tap Surge Protector with USB

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 18 Watts
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 15000 A
Maximum Surge Current H-N 800 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Physical
Color White
Form Factor Wall Tap
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.81 x 13.89 x 3.58 (cm)
Physical Dimensions – (WxHxD) (in) 2.68 x 5.47 x 1.41 (in)
Physical Dimensions – (WxHxD) (mm) 68 x 139 x 36 (mm)
Physical Weight (kg) 0.23
Physical Weight (lb) 0.5
Dimensions – Shipping
Shipping – Weight (kg) 0.24
Shipping – Weight (lb) 0.52
Shipping Dimensions – (WxHxD) (cm) 6.81 x 13.89 x 3.58 (cm)
Shipping Dimensions – (WxHxD) (in) 2.68 x 5.47 x 1.41 (in)
Shipping Dimensions – (WxHxD) (mm) 68.07 x 138.94 x 35.81 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498A
UL1449
UL1310
DOE VI
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

P2WUCHD

238 KB
229 KB
50 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 CSP600WSU 0A1500 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP600WSURC2 0A1500 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP806U 15 A3000 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.95
 CSP604T 15 A1350 J4 ft (1.2 m)6 - NEMA 5-15RNoneRJ11 Phone $19.95
 P6WUCL 15A900 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP100R 0A900 JWalltap1 - NEMA 5-15RNoneNone $24.95
 P600WU 0A1200 JWalltap6 - NEMA 5-15R3.1 Amps (Shared)None $24.95
 CSP300WUR1 0 A600 JWalltap3 - NEMA 5-15R2.4 Amps (Shared)None $29.95
 CSP606U42A 15A900 J6 ft (1.8 m)6 - NEMA 5-15R4.2 Amps (Shared)None $29.95
 CSP100TW 0A900 JWalltap1 - NEMA 5-15RNoneRJ11 Phone $12.95
 P2WU 0A500 JWalltap2 - NEMA 5-15R4.2 Amps (Shared)None $19.99
 CSP300WU 15 A918 JWalltap3 - NEMA 5-15R2.1 Amps (Shared)None $24.95
 CSP600WSURC5 15 A900 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $34.95
 P6WUC 0 A900 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.99