Professional Surge Protectors

CSP100TW

$9.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 900 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P (wall tap)
  • Outlet type: NEMA 5-15R (surge-protected)
  • Transformer outlet: 1
  • Data line protection: Telephone, DSL, Fax
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The Professional Surge Protector CSP100TW from CyberPower offers vital surge suppression for common home and office devices such as personal computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, wireless/VoIP routers, cable/DSL modems, and other consumer electronics (including chargers). The CSP100TW provides 900 joules of protection, a surge-protected outlet (widely spaced for transformer plug), and a wall tap plug. Data line protection occurs with RJ11 ports for telecommunication devices (phones, faxes, modems, and DSL lines).

Features of the CSP100TW include data line protection, an LED indicator, impact-resistant casing, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. The CSP100TW comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Transformer-Spaced Outlet
    Accommodates transformer-based plugs without compromising the utility of other outlets.
  • Wall Tap Plug
    Enables the model to be plugged directly into a wall outlet without a power cord.
  • LED Indicator
    Lights to indicate the model’s status: Protected.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
Outlets – Widely Spaced 1
USB Charge Port No
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 45000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Phone Protection RJ11 1-In / 1-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 900 J
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.82 x 8.79 x 5.56 (cm)
Physical Dimensions – (WxHxD) (in) 2.29 x 3.46 x 2.19 (in)
Physical Dimensions – (WxHxD) (mm) 58 x 88 x 56 (mm)
Physical Weight (kg) 0.14
Physical Weight (lb) 0.3
Dimensions – Shipping
Shipping – Weight (kg) 0.18
Shipping – Weight (lb) 0.4
Shipping Dimensions – (WxHxD) (cm) 10.46 x 7.29 x 15.24 (cm)
Shipping Dimensions – (WxHxD) (in) 4.12 x 2.87 x 6.0 (in)
Shipping Dimensions – (WxHxD) (mm) 104.65 x 72.9 x 152.4 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Registered Jacks

A registered jack (RJ) consists of the jack construction and wiring pattern of a standardized physical network interface to connect telecommunications or data equipment to a service provided by local exchange carrier or long distance carrier. Many CyberPower surge protectors feature data protection for RJ-11 (standard phone lines) and RJ-45 (Ethernet).

RJ-11 (RJ11): A telephone interface, a RJ-11 (registered jack-11), also known as RJ11, uses a cable of twisted wire pairs and a modular jack with two, four, or six contacts. A four-wire RJ-11 connector (6P4C) plugs a telephone into the wall and the handset into the telephone. A six-wire RJ-11 (6P6C) connector is commonly used with three telephone lines.

RJ-45 (RJ45): A data networking interface, the eight-wire RJ-45 (registered jack-45), also known as RJ45, uses a cable of twisted wire pairs and an 8-pin modular jack. RJ-45 connectors are typically used with Ethernet and Type 3 Token Ring networks.


Downloads

CSP100TW

175 KB
58 KB

CSP100TW

56 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 CSP600WSU 0A1500 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $29.95
 CSP600WSURC2 0A1500 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $29.95
 CSP806U 15 A3000 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP604T 15 A1350 J4 ft (1.2 m)6 - NEMA 5-15RNoneRJ11 Phone $14.95
 P6WUCL 15A900 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP100R 0A900 JWalltap1 - NEMA 5-15RNoneNone $19.95
 P600WU 0 A1200 JWalltap6 - NEMA 5-15R3.1 Amps (Shared)None $24.95
 CSP300WUR1 0 A600 JWalltap3 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 CSP606U42A $25.95
 CSP100TW 0A900 JWalltap1 - NEMA 5-15RNoneRJ11 Phone $9.95
 P2WU $19.95
 CSP300WU 15 A918 JWalltap3 - NEMA 5-15R2.1 Amps (Shared)None $20.95
 CSP600WSURC5 15 A900 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $32.95
 P6WUC 0 A900 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
Videos