Premier Home Theater Surge Protectors

HT1206UC2RC1

$99.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 2880 J
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 12 x NEMA 5-15R (surge-protected)
  • USB charge ports: 4
  • Transformer spaced outlets: 6
  • Power cord: 6 ft.
  • Dataline protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

Your home entertainment system, gaming gear and devices deserve 24/7 protection. Safeguard valuable electronics against voltage spikes and serious power events such as lightning-induced surges with advanced power protection. Loaded with features like fireproof and safe-fail technology, this surge protector guarantees your home and equipment stay safe. USB charging ports, network line protection, kink-resistant cord and a sleek design make it perfect for all your home entertainment needs.

Product Features

Fireproof Technology
Protects against electrical fires to keep your home and family safe

Safe-Fail Protection
Cuts power to connected equipment when the unit can no longer provide surge protection

LED Indicator
Alerts you when surge protection is active

Transformer-Spaced Outlets
Accommodates transformer-based plugs without compromising the access of other outlets

Right-Angle Plug with 45° Off-Set
Enables convenient installation, even in tight environments

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge

1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

Features

  • California residents See Prop 65 WARNINGS.
  • Fireproof technology protects against electrical fires to keep your home and family safe.
  • Safe-Fail cuts power to connected equipment if surge suppression circuits have been compromised.
  • 2 LED indicators confirm connected equipment is powered and protected.
  • 2,880-joules provide premium energy absorption; the more joules, the greater the protection.
  • 12-outlets; 6 standard spaced AC outlets and 6 wide-spaced AC outlets for large plugs.
  • Filters out electromagnetic and radio frequency noise interference.
  • 6 foot braided, kink-resistant power cord fits your style.
  • Right angle plug fits in tight spaces.
  • 6″ outlet extender included.
  • 4 USB outlets deliver 4.8 Amps total output to quickly charge mobile devices.
  • Network line connection protects modems and connected network equipment.
  • Coax Protection (2 in/2 out) prevents power surges from damaging connected cable and satellite TV equipment.
  • Mounting slots for optional wall mounting.
  • $500,000 Connected Equipment Guarantee & 1 Year Limited Warranty.
Compatible Products
What's In The Box

Surge protector, 6 in Outlet Extender, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Switch Yes
Output
Outlet Type 12 – NEMA 5-15R
Outlets – Total 12
Outlets – Widely Spaced 6
USB Charge Port Yes
USB Charge Port Amperage 4.8 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 2 in
2 out
Tin
EMI/RFI Filtration Yes
Maximum Surge Current 90000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 60000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Network Protection RJ45 1 in / 1 out
Response Time <1 Nanosecond
Surge Suppression (Joules) 2880 J
Physical
Color Black
Form Factors Supported Horizontal Mount in Variety of Other Applications
Keyhole Mounting Slots Yes
Material of Construction Plastic
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 13.41 x 3.66 x 32.72 (cm)
Physical Dimensions – (WxHxD) (in) 5.28 x 1.44 x 12.88 (in)
Physical Dimensions – (WxHxD) (mm) 134 x 37 x 327 (mm)
Physical Weight (kg) 0.82
Physical Weight (lb) 1.8
Dimensions – Shipping
Shipping – Weight (kg) 0.94
Shipping – Weight (lb) 2.08
Shipping Dimensions – (WxHxD) (cm) 21.01 x 40.23 x 4.19 (cm)
Shipping Dimensions – (WxHxD) (in) 8.27 x 15.84 x 1.65 (in)
Shipping Dimensions – (WxHxD) (mm) 210.06 x 402.34 x 41.91 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498A
UL1449 3rd Edition
cUL
DoE
FCC
ICES-003
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

HT1206UC2RC1

473 KB
58 KB

HT1206UC2RC1

664 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 HT1206UC2RC1 15A2880 J6 ft (1.8 m)12 - NEMA 5-15R4.8 Amps (Shared)RG6 Coaxial,RJ45 Network $99.99
 HT706UC 15A2280 J6 ft (1.8 m)7 - NEMA 5-15R4.8 Amps (Shared)RG6 Coaxial $79.99
 HT600WSU2A 0 A1680 JWalltap6 - NEMA 5-15R4.8 Amps (Shared)None $44.95