Home Theater Surge Protectors

HT812TC

$37.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 4350 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 8 x NEMA 5-15R (surge-protected)
  • Power cord: 12 ft
  • Data line protection: Telephone, Coaxial
  • Cable/Satellite protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $350,000
Overview

Product Overview

The Home Theater Surge Protector HT812TC provides 4350 joules of protection and 8 outlets to safeguard your home theater equipment from damage caused by electrical surges. Data line protection occurs with RJ11 ports for telecommunication devices such as phones, faxes, modems, and DSL lines. Gold-plated RG6 coaxial connectors protect cable/satellite TV receivers & modems.

Features of the HT812TC include automatic shutdown, 8 surge-protected outlets (4 widely spaced to accommodate a transformer plug), a power cord (12 ft.), a right-angle plug with 45° off-set, LED status indicators, keyhole mounting slots, impact-resistant casing, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Light to indicate the model’s status: Protected and Grounded.
  • Transformer-Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Cord Management System
    Keeps cords neat and organized.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 12 ft (3.7 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 4
USB Charge Port No
USB Charge Port Amperage None
Surge Protection & Filtering
Attenuation 58 dB
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 1 in
1 out
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 150000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 90000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 4350 J
Physical
Color Black
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting Slots Yes
Material of Construction Plastic
Safety Covers Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.01 x 3.71 x 28.07 (cm)
Physical Dimensions – (WxHxD) (in) 3.94 x 1.46 x 11.05 (in)
Physical Dimensions – (WxHxD) (mm) 100 x 37 x 281 (mm)
Dimensions – Shipping
Shipping – Weight (kg) 6.35
Shipping – Weight (lb) 14.0
Shipping Dimensions – (WxHxD) (cm) 17.15 x 5.38 x 34.93 (cm)
Shipping Dimensions – (WxHxD) (in) 6.75 x 2.12 x 13.75 (in)
Shipping Dimensions – (WxHxD) (mm) 171.45 x 53.85 x 349.25 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
UL1449 4th Edition
Warranty
CEG Amount $350000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Registered Jacks

A registered jack (RJ) consists of the jack construction and wiring pattern of a standardized physical network interface to connect telecommunications or data equipment to a service provided by local exchange carrier or long distance carrier. Many CyberPower surge protectors feature data protection for RJ-11 (standard phone lines) and RJ-45 (Ethernet).

RJ-11 (RJ11): A telephone interface, a RJ-11 (registered jack-11), also known as RJ11, uses a cable of twisted wire pairs and a modular jack with two, four, or six contacts. A four-wire RJ-11 connector (6P4C) plugs a telephone into the wall and the handset into the telephone. A six-wire RJ-11 (6P6C) connector is commonly used with three telephone lines.

RJ-45 (RJ45): A data networking interface, the eight-wire RJ-45 (registered jack-45), also known as RJ45, uses a cable of twisted wire pairs and an 8-pin modular jack. RJ-45 connectors are typically used with Ethernet and Type 3 Token Ring networks.


Downloads

HT812TC

581KB
2.7MB
Support
If my surge protector has a ground light, should it be illuminated (green)?

Yes. The ground indicator light should be illuminated. If the light is not illuminated, there is a problem with the AC outlet into which the CyberPower surge suppressor is plugged. If this is the case, please disconnect the surge suppressor until the problem is resolved. The problem must be resolved before the CyberPower surge suppressor can be used.

Common issues with an AC outlet include: bad ground, missed ground, or reversed wiring (usually due to sub-standard wiring, typical in residential housing built prior to 1980). You may need to contact a qualified electrician to repair/upgrade the outlet.

NOTE: Using the CyberPower surge suppressor when the ground indicator light is not illuminated will void the warranty.

If my surge protector has a surge light, should it be illuminated?

Yes. The surge light should be illuminated. This indicates that the CyberPower surge suppressor is functioning properly. If the light is not illuminated, it indicates that the surge protector has received a catastrophic surge and will need to be replaced. CyberPower will replace the surge suppressor free of charge, provided the warranty terms and conditions are met.

How do I correctly use the IN and OUT jacks for RJ11/45 phone/network ports?

To correctly use the IN and OUT jacks for the RJ11/45 phone/network ports:

  • Connect the cord from your wall to the IN jack. NOTE: For some surge suppressors, the IN jack might show the icon of a phone.
  • Connect your computer or peripheral to the OUT jack. NOTE: For some surge suppressors, the OUT jack might show the icon of a computer.

What types of electronics are intended to be plugged into transformer outlets?

The transformer outlets are spaced farther apart than the other outlets to accommodate transformer block adapters or any other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to the surge suppressor.

What is a button or keyhole mount?

Button or keyhole mounting is a toolless feature designed to speed up the installation process of vertically mounting power distribution units (PDU) and cable management ducts in a rack. The button mounts are installed on the back of equipment prior to installation, while the keyhole mounting points can be found alongside the rack.

Is this for indoor or outdoor use?

Indoor use only.

Can I plug another surge protector or power strip into this unit?

Not recommended.

What is Safe-Fail?

This feature cuts power to connected equipment when the surge protector can no longer provide protection – keeping your electronics safe.

Does this surge protector support products with 220V?

No, it’s designed for 125V.

Is this surge protector UL certified?

Yes.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 HT1208TCRC1 15 A4350 J8 ft (2.4 m)12 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $43.95
 HT1208TC 15 A3150 J8 ft (2.4 m)12 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $49.95
 HT1006U 15 A3600 J6 ft (2 m)10 - NEMA 5-15R2.4 Amps (Shared)None $38.95
 HT806TC 15 A3000 J6 ft (2 m)8 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $32.95
 CSHT808TC 15 A2850 J8 ft (2.4 m)8 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $32.95
 HT806TCRC1 15 A4350 J6 ft (2 m)18 x NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $34.95
 HT600TCWS None1200 JWall Tap6 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $0.00
 HT812TC 15 A4350 J12 ft (3.7 m)8 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $37.99
 HT1210TC 15 A4350 J10 ft (3 m)12 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $44.95
 CSHT706TC 15 A1950 J6 ft (2 m)7 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $29.95
Videos