HT1006U Packaging
Home Theater Surge Protectors

HT1006U

$42.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 3600 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 10 NEMA 5-15R (surge-protected)
  • USB charge ports: 2
  • Power cord: 6 ft
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $350,000
Overview

Product Overview

The Home Theater Surge Protector HT1006U from CyberPower offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and other consumer electronics. The HT1006U provides 3600 joules of protection and ten surge-protected outlets. Its two USB charge ports (2.4 Amp shared) keep tablets, smartphones, and other rechargeable electronics ready to use. The 6 ft. power cord has a right-angle plug.

Features of the HT1006U include automatic shutdown, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. It also has an LED indicator (Protected), keyhole mounting slots, and impact-resistant casing. The HT1006U comes with a 1 Year Limited Warranty and a $350,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Keyhole Slots
    Enable the model to be mounted on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Output
Outlet Type 10 – NEMA 5-15R
Outlets – Total 10
Outlets – Widely Spaced 4
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 135000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 75000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 3600 J
Physical
Color Black
Cord Management No
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Material of Construction Plastic
Safety Covers Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.01 x 3.71 x 29.69 (cm)
Physical Dimensions – (WxHxD) (in) 3.94 x 1.46 x 11.69 (in)
Physical Dimensions – (WxHxD) (mm) 100 x 37 x 297 (mm)
Physical Weight (kg) 0.72
Physical Weight (lb) 1.596
Dimensions – Shipping
Shipping – Weight (kg) 6.12
Shipping – Weight (lb) 13.5
Shipping Dimensions – (WxHxD) (cm) 5.08 x 35.86 x 15.24 (cm)
Shipping Dimensions – (WxHxD) (in) 2.0 x 14.12 x 6.0 (in)
Shipping Dimensions – (WxHxD) (mm) 50.8 x 358.65 x 152.4 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
Warranty
CEG Amount $350000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

HT1006U

368 KB
1.43 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 HT1208TCRC1 15 A4350 J8 ft (2.4 m)12 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $49.95
 HT1208TC 15 A3150 J8 ft (2.4 m)12 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $54.95
 HT1006U 15 A3600 J6 ft (2 m)10 - NEMA 5-15R2.4 Amps (Shared)None $42.95
 HT806TC 15 A3000 J6 ft (2 m)8 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $36.95
 CSHT808TC 15 A2850 J8 ft (2.4 m)8 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $39.95
 HT806TCRC1 15 A4350 J6 ft (2 m)18 x NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $34.95
 HT600TCWS None1200 JWall Tap6 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $0.00
 HT812TC 15 A4350 J12 ft (3.7 m)8 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $37.99
 HT1210TC 15 A4350 J10 ft (3 m)12 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $49.99
 CSHT706TC 15 A1950 J6 ft (2 m)7 - NEMA 5-15RNoneRG6 Coaxial,RJ11 Phone $34.95
Videos