Home Office Power Station with Surge Protection

PS406UC

$49.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Feature Lights: Multi-color Glow Lighting
  • Outlets: 4 AC Outlets
  • Surge Protection: 400 Joules
  • USB-A: 4.2A USB-A Charging Ports (4)
  • USB-C: 45W USB-C Charging Port (1)
  • Cord Length: 6 ft
  • Warranty: One-year Warranty
Overview

Product Overview

The CyberPower Charge & Glow USB & AC Power Station PS406UC satisfies your need for power, style, and versatility – all in one unit. It keeps a variety of lighted color options and power solutions within reach. The Charge & Glow features 4 AC power outlets, 4 USB-A charging ports, and 1 high-wattage USB-C charging port for large and small devices. Perfect for desk tops or table tops, any high-traffic area of the family home, the PS406UC meets the diverse power needs of today’s family. The multi-color modern glow top of the unit can switch on and off and change color to fit décor.

Four outlets provide ample room for transformer-sized plugs. Two outlets on each side keep cords organized while providing 400 Joules of surge protection. The stylish, braided cord stores easily when not in use. The low-profile, right-angle plug fits in tight places.

One-year limited warranty included with CyberPower’s high standards of design.

Product Features
  • Multi-color LED Glow Light
    Switch on the light color you choose to set the mood or match the look of any room.
  • Versatile
    Easy to mount or place it on a desk/tabletop. The side-facing outlets help manage power cords.
  • USB-C Charging Port
    The USB-C port has more power for ultra-fast charging of small devices and charge larger devices like laptops. Plus it’s symmetrical, so cords can be inserted either way.
  • 4 USB-A Charging Ports
    Charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Flexible Power Cord
    Abrasion and kink-resistant braided power cord fits any style and any space.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
  • ISO & Safety Certifications
    All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker None
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15R
Input Voltage 125 VAC
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Output
Outlet Type 4 – NEMA 5-15R
Outlets – Total 4
USB Charge Port Yes
USB Charge Port Amperage 4.2 Amps (Shared)
USB Charge Port Quantity 5
USB Charge Port Standard Type A
Type C
USB Charge Port Type 4 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 45 Watts
Surge Protection & Filtering
Clamping Voltage 800V (H-N)
EMI/RFI Filtration No
Maximum Surge Current 15000 A
Maximum Surge Current H-G N/A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G N/A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Physical
Color White
Form Factors Supported Horizontal Mount in Variety of Other Applications
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.19 x 9.7 x 10.19 (cm)
Physical Dimensions – (WxHxD) (in) 4.01 x 3.82 x 4.01 (in)
Physical Dimensions – (WxHxD) (mm) 102 x 97 x 102 (mm)
Physical Weight (kg) 0.56
Physical Weight (lb) 1.23
Dimensions – Shipping
Shipping – Weight (kg) 5.78
Shipping – Weight (lb) 12.75
Shipping Dimensions – (WxHxD) (cm) 10.8 x 17.15 x 14.61 (cm)
Shipping Dimensions – (WxHxD) (in) 4.25 x 6.75 x 5.75 (in)
Shipping Dimensions – (WxHxD) (mm) 107.95 x 171.45 x 146.05 (mm)
Certifications
Environmental RoHS Compliant
Safety UL62328
FCC
DOE VI
TUV
Warranty
CEG Amount $15000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads
1.1 MB

PS406UC

422 KB
54 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 J2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15 A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P504UC $29.95
 P405UC 15 A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC 0 A1500 JWalltap3 - NEMA 5-15R3.6 Amps (Shared)None $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0 A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0 A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P6WSUC 0 A2000 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $34.95
 P806U $34.95
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.95
 P604URC1 15 A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P205UCPDQW 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P403URC1 15 A500 J3 ft (0.9 m)4 - NEMA 5-15R2.4 Amps (Shared)None $21.95
 P205UCPDQB 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.95
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $12.95
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
Videos