Home Office Surge Protection

P806U

$34.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 2700 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 8 NEMA 5-15R
  • USB charge ports: 2
  • Power cord: 6 ft
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

Designed for use in home and office, the P806U Surge Protector USB from CyberPower protects electronic devices from damage caused by power spikes and surges. It features eight surge-protected outlets (two widely spaced), two charge ports (2.4 Amps shared), and a six-foot power cord with a low profile plug. The Surge Protector USB, rated at 2700 joules, is ideal for use video and audio equipment, cable and satellite equipment, game consoles, computers, laptops, and smartphones.

Features of the P806U include automatic shutdown, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. It also has LED indicators (Protected and Grounded) and impact-resistant casing. The P806U comes with a 1 Year Limited Warranty and a $300,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
What's In The Box

8 outlet surge protector with USB

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 2
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 30 dB
Clamping Voltage 600V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 105000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 45000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 2700 J
Management & Communications
LED Indicators Protected (green)
Grounded (green)
Physical
Color White
Cord Management No
Form Factor Strip
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting Slots No
Material of Construction Plastic
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.91 x 3.1 x 19.81 (cm)
Physical Dimensions – (WxHxD) (in) 3.9 x 1.22 x 7.8 (in)
Physical Dimensions – (WxHxD) (mm) 99 x 31 x 198 (mm)
Physical Weight (kg) 0.58
Physical Weight (lb) 1.28
Dimensions – Shipping
Shipping – Weight (kg) 0.68
Shipping – Weight (lb) 1.5
Shipping Dimensions – (WxHxD) (cm) 28.27 x 4.7 x 17.53 (cm)
Shipping Dimensions – (WxHxD) (in) 11.13 x 1.85 x 6.9 (in)
Shipping Dimensions – (WxHxD) (mm) 282.7 x 46.99 x 175.26 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
UL1449 3rd Edition
cUL
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Extended Warranty Option Not Available
Product Warranty 1 Year Limited Warranty
Downloads
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P504UC $29.95
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P6WSUC $34.95
 P806U $34.95
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.95
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P403URC1 $21.95
 P205UCPDQB 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.95
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $12.95
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99