Essential Surge Protectors

P704URC1

$29.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 7
  • AC Outlet Type: NEMA 5-15R
  • Surge Protection: 2000 Joules
  • USB-A Ports: 2
  • USB-A Output: 2.4A (shared)
  • Cord Length: 4 ft
  • Plug Type: NEMA 5-15P
  • Plug Style: flat
  • Electrical Rating: 125V/15A/60Hz
  • Connected Equipment Guarantee: $200,000
  • Warranty: One Year Limited Warranty
Overview

Product Overview

The CyberPower P704URC1 7 outlet surge protector offers a high level of surge protection for common home and office electronics such as computers and peripherals, home theater equipment, and appliances. With 2000 joules of surge protection, the P704URC1 prevents power surges and power spikes caused by storms and electrical grid fluctuations from reaching and potentially harming your valuable electronic equipment. In addition to surge protection, the P704URC1 has 2 USB-A ports rated at 2.4 amps of shared output, which will charge USB enabled mobile device. The P704URC1 comes with 7 standard, grounded power outlets and a 4 foot power cord with a low profile grounded plug, which fits tightly against walls for placement behind furniture.

Features of the P704URC1 include automatic shutdown, metal oxide varistor (MOV) technology, an EMI/RFI noise filter, keyhole mounting slots, and an impact-resistant casing. This surge suppressor comes with a One Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • 7 AC Outlets
    Expand one grounded outlet into seven grounded outlets.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB-A Charge Ports
    Charge USB devices such as tablets, smartphones, and other mobile accessories.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the product.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Compatible Products
What's In The Box

7 Outlet Surge Protector with USB-A

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style 45° Offset Right
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Total 7
Output Voltage 125 VAC
Output Watts – Continuous 1875 W
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 600V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 2000 J
Physical
Color White
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.21 x 3.99 x 31.9 (cm)
Physical Dimensions – (WxHxD) (in) 2.05 x 1.57 x 12.56 (in)
Physical Dimensions – (WxHxD) (mm) 52 x 40 x 319 (mm)
Physical Weight (kg) 0.41
Physical Weight (lb) 0.9
Dimensions – Shipping
Shipping – Weight (kg) 0.45
Shipping – Weight (lb) 1
Shipping Dimensions – (WxHxD) (cm) 10.8 x 37.47 x 4.45 (cm)
Shipping Dimensions – (WxHxD) (in) 4.25 x 14.75 x 1.75 (in)
Shipping Dimensions – (WxHxD) (mm) 107.95 x 374.65 x 44.45 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363, UL1449 4th Edition, UL1310, cUL, FCC, DOE VI,
Warranty
CEG Amount $200000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

P704URC1

189 KB

P704URC1

221 KB
58 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P504UC $29.95
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P6WSUC $34.95
 P806U $34.95
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.95
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P403URC1 $21.95
 P205UCPDQB 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.95
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $12.95
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99