Wall Tap Surge Protector

P6WUC15

$24.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1800 J
  • Outlet number: 6
  • Outlet type: NEMA 5-15R
  • USB-A charge port: 1 (2.4A)
  • USB-C charge port: 1 (15W)
  • LED indicators: Protected, Grounded
  • Plug type: NEMA 5-15P
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The P6WUC15 Surge Protector Wall-tap with USB safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. It provides 1800 joules of protection, has 6 surge-protected outlets, and a wall tap plug. One USB-A port (2.4 Amps) and one USB-C port (15W) charge mobile devices including smartphones, digital cameras, and others. The P6WUC15 also features Protected and Grounded LED status indicators, and an impact-resistant casing.

The P6WUC15 also features metal oxide varistor (MOV) technology. This surge protector wall-tap comes with a 1 Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports Rapidly charge and power USB devices such as tablets (including iPad), smartphones, and other mobile devices.
  • Impact-Resistant Casing Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • 1 Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

6 Outlet Wall Tap Surge Protector with USB

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Input Plug TypeNEMA 5-15P
Input Voltage Range100 VAC - 125 VAC
Maximum Input Current15A
Plug StyleWall Tap
Output
Outlet Type6 - NEMA 5-15R
Outlets - Total6
USB Charge PortYes
USB Charge Port Amperage2.4 Amps (Shared)
USB Charge Port Quantity2
USB Charge Port StandardType A
Type C
USB Charge Port Type1 Type A
1 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts18 Watts
USB Type-C PDNo
Surge Protection & Filtering
Attenuation32 dB
Clamping Voltage800V (H-N, H-G, N-G)
Coax Protection RG6None
EMI/RFI Filtration150 KHz
100 MHz
Yes
Maximum Surge Current45000 A
Maximum Surge Current H-G15000 A
Maximum Surge Current H-N15000 A
Maximum Surge Current N-G15000 A
Maximum Surge Voltage6000 V
Response Time<1 Nanosecond
Surge Suppression (Joules)1799 J
Management & Communications
LED IndicatorsProtected (green)
Grounded (green)
Physical
ColorWhite
Cord ManagementNo
Form FactorWall Tap
Form Factors SupportedDirect Plug
Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Safety CoversNo
Dimensions
Physical Dimensions - (WxHxD) (cm)9.5 x 14.0 x 3.56 (cm)
Physical Dimensions - (WxHxD) (in)3.74 x 5.51 x 1.4 (in)
Physical Dimensions - (WxHxD) (mm)95 x 140 x 36 (mm)
Physical Weight (kg)0.27
Physical Weight (lb)0.6
Dimensions - Shipping
Shipping - Weight (kg)0.33
Shipping - Weight (lb)0.73
Shipping Dimensions - (WxHxD) (cm)11.51 x 16.51 x 6.1 (cm)
Shipping Dimensions - (WxHxD) (in)4.53 x 6.5 x 2.4 (in)
Shipping Dimensions - (WxHxD) (mm)115.06 x 165.1 x 60.96 (mm)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1449
UL498a
DOE VI
NRCan
FCC
ICES-003
Warranty
CEG Amount$100000
Connected Equipment GuaranteeLifetime
Product Warranty1 Year Limited Warranty
Downloads

P6WUC15 Warranty Statement

57.1KB

P6WUC15 User Manual

1MB

P6WUC15 Datasheet

305.3KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 P203UCW 350 J3 ft (0.9 m)2 - NEMA 5-15R $19.99
 P6WUC15 15A1799 J6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $32.99
 P504UC 15A500 J4 ft (1.2 m)5 - NEMA 5-15R2.4 Amps (Shared)None $34.99
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P6WSUC 0A1500 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $34.99
 P806U 15A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.99
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P403URC1 15A500 J3 ft (0.9 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.99
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $19.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99