Wall Tap Surge Protector

P6WSUC

$34.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1500 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlets: 6
  • Outlet type: NEMA 5-15R
  • USB C charge ports: 1
  • USB C output: 15W
  • USB A charge ports: 1
  • USB A output: 2.4A
  • Total USB Output: 3.6A/18W
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower Wall Tap Surge Protector P6WSUC prevents spikes in energy caused by storms and electrical power surges from reaching your home electronics. The P6WSUC provides 1500 joules of protection and 6 AC outlets with a single wall tap plug. The USB-C and USB-A ports charge USB powered devices.

Features of the P6WSUC include rotatable outlets, automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, and a surge protection LED indicator. This surge suppressor comes with a 1 Year Limited Lifetime Warranty and a $100,000 Connected Equipment Guarantee.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during a power surge or spike to prevent damage.

Automatic Shutdown
Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s rated surge suppression.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any power surges or spikes through the ground circuit, to safeguard connected electronics.

LED Indicator
Illuminates to show surge protection is operating properly.

Damage-Resistant Housing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if damaged by a power surge.

1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

Compatible Products
What's In The Box

Surge Protector Wall Tap, User Manual

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 110 – 125 VAC
Input Voltage Range 100 VAC – 125 VAC
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
Output Voltage 125 VAC
Output Watts – Continuous 1875 W
USB Charge Port Yes
USB Charge Port Amperage 3.6 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 18 Watts
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 600V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration Yes
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 1500 J
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.31 x 16.23 x 5.54 (cm)
Physical Dimensions – (WxHxD) (in) 4.06 x 6.39 x 2.18 (in)
Physical Dimensions – (WxHxD) (mm) 103 x 162 x 55 (mm)
Physical Weight (kg) 0.29
Physical Weight (lb) 0.641
Dimensions – Shipping
Shipping – Weight (kg) 0.38
Shipping – Weight (lb) 0.84
Shipping Dimensions – (WxHxD) (cm) 11.48 x 16.48 x 6.1 (cm)
Shipping Dimensions – (WxHxD) (in) 4.52 x 6.49 x 2.4 (in)
Shipping Dimensions – (WxHxD) (mm) 114.81 x 164.85 x 60.96 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449
UL1310
UL498A
cUL
FCC
DOE VI
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads
241 KB
658 KB
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P504UC $29.95
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P6WSUC $34.95
 P806U $34.95
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.95
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P403URC1 $21.95
 P205UCPDQB 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.95
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $12.95
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
Videos