Home Office Surge Protector

P606URC2

DISCONTINUED
  • Surge suppression: 500 J
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 6
  • USB-A charge ports: 2
  • USB charge output: 2.4A (shared)
  • Power cord length: 6 ft
  • Power cord type: braided
  • Plug style: Right-angle 45° offset
  • Volts: 125 V
  • Circuit breaker: 15 A
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The CyberPower Surge Protector P606URC2 prevents spikes in energy caused by storms and electrical power surges from reaching your home electronics such as audio/video equipment, laptops and desk top computers, household appliances and small electronics. The P606URC2 provides 500 joules of surge protection, 6 AC outlets, two USB-A charging ports, and a braided 6 foot power cord with a right-angle plug.

Features of the P606URC2 include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, an On/Off switch with integrated 15-Amp circuit breaker, LED indicator, low profile plug, keyhole mounting slots, and damage-resistant construction. This surge suppressor comes with a One Year Limited Warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charging Ports
    Charge USB-A compatible devices such as tablets, smartphones, and other mobile accessories.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • On/Off Switch
    Integrated 15-amp circuit breaker.
  • Low Profile Plug Design
    Fits tightly to the wall behind furniture.
  • LED Indicator
    Illuminates to show surge protection status (Protected).
  • Keyhole Slots
    Enable the model to be securely mounted to a wall or desk.
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment (up to $25,000 value) if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

6 Outlet Surge Protector with USB

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Low Profile
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Clamping Voltage 800V (H-N)
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 15000 A
Maximum Surge Voltage 6000 V
Surge Suppression (Joules) 500 J
Physical
Color White
Form Factors Supported Horizontal or Vertical Mount in a Variety of Other Surface Types
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.72 x 3.48 x 30.2 (cm)
Physical Dimensions – (WxHxD) (in) 1.86 x 1.37 x 11.89 (in)
Physical Dimensions – (WxHxD) (mm) 47 x 35 x 302 (mm)
Physical Weight (kg) 0.32
Physical Weight (lb) 0.7
Dimensions – Shipping
Shipping – Weight (kg) 0.43
Shipping – Weight (lb) 0.95
Shipping Dimensions – (WxHxD) (cm) 4.72 x 6.02 x 30.2 (cm)
Shipping Dimensions – (WxHxD) (in) 1.86 x 2.37 x 11.89 (in)
Shipping Dimensions – (WxHxD) (mm) 47.24 x 60.2 x 302.01 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition, FCC, cUL
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

P606URC2

206 KB

P606URC2

330 KB
54 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
Videos