Home Office Surge Protection

P606

DISCONTINUED
  • Surge suppression: 750 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: NEMA 5-15R
  • Outlets: 6 surge-protected
  • Power cord: 6 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Home Office Surge Protector P606 from CyberPower offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and other consumer electronics. The P606 provides 750 joules of protection and 6 surge-protected outlets.

Features of the P606 include automatic shutdown, power cord (6 ft.), right-angle plug with 45° off-set, impact-resistant casing, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. The P606 comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
What's In The Box

Surge protector

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Input
Voltage 125V
Rotating Power Cord None
Switch Front-mount, Protected/Covered
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle – 45 Degree Offset
Cord Length 6 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 6
Surge Protection & Filtering
Surge Suppression 750 Joules
Maximum Surge Current 60,000 Amps
Maximum Surge Current H-N 30,000 Amps
Maximum Surge Current H-G 15,000 Amps
Maximum Surge Current N-G 15,000 Amps
Clamping Voltage 400V (L-N, L-G, N-G)
Response Time < 1 nanosecond
Attenuation Up to 43dB
EMI/RFI Filtration 150 kHz to 100 MHz
Indicators
None None
Physical
Keyhole Mounting Slots No
Cord Management None
Safety Covers None
Certifications
Safety UL1363 / UL1449 3rd Edition, cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $75,000
Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP