Wall Tap Surge Protector

P3WSUC

$29.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1500 J
  • Plug type: NEMA 5-15P
  • Outlet type: 3 NEMA 5-15R
  • Total USB Output: 18W
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • USB-A charge ports: 2
  • USB charge output: 3.6A (shared)
  • Volts: 125 V
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower P3WSUC Wall Tap Surge Protector expands a household outlet to safely and conveniently power several devices from a single location. The wall tap design features swiveling outlets, 3 AC power outlets with 1500J of surge protection, 2 USB-A charging ports and 1 USB-C charging port. The P3WSUC provides peace of mind with 1500 joules of surge protection, safeguarding your connected devices and appliances.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB-A and USB-C devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • MOV (Metal Oxide Varistor)
    MOV technology allows normal current to pass through the device while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge protector itself.
  • EMI/RFI Filters
    Filters against electromagnetic interference and radio frequency interference ensuring clean power for connected equipment.
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability.
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
  • ISO & Safety Certifications
    All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.
  • California Warning California residents See Prop 65 WARNINGS.
  • Ports Two banks of swivel outlets and USB ports provide power protection and distribution for outlets located in tight spaces, such as behind a bookcase or desk.
  • Design Wall Tap design plugs directly into a wall outlet; no power cord required.
  • Fast Charging 15W USB-C Charging Port outputs higher power for fast charging of USB-C enabled small mobile devices. Plus it’s symmetrical, so cords can be inserted either way.
  • Applications 3.6A USB-A Charging Ports (shared) charge USB devices such as tablets, smartphones, MP3 players, and other mobile accessories.
  • Surge Protection 1500J AC Surge Protection diverts excess voltage away from sensitive electronic equipment plugged into the AC outlets during a power surge or power spike to prevent damage.
  • Connected Guarantee $100,000 Connected Equipment Guarantee
What's In The Box

3 Outlet Swivel Wall Tap with USB

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 110 – 125 VAC
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 3.6 Amps (Shared)
USB Charge Port Quantity 3
USB Charge Port Standard Type A
Type C
USB Charge Port Type 2 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 15 Watts
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 600V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration Yes
Maximum Surge Current 45000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 1500 J
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.31 x 14.76 x 4.72 (cm)
Physical Dimensions – (WxHxD) (in) 4.06 x 5.81 x 1.86 (in)
Physical Dimensions – (WxHxD) (mm) 103 x 148 x 47 (mm)
Physical Weight (kg) 0.26
Physical Weight (lb) 0.57
Dimensions – Shipping
Shipping – Weight (kg) 0.38
Shipping – Weight (lb) 0.83
Shipping Dimensions – (WxHxD) (cm) 6.35 x 15.88 x 11.43 (cm)
Shipping Dimensions – (WxHxD) (in) 2.5 x 6.25 x 4.5 (in)
Shipping Dimensions – (WxHxD) (mm) 63.5 x 158.75 x 114.3 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498a
UL1449
FCC
DOE VI
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads
235 KB
176 KB
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 P203UCW 350 J3 ft (0.9 m)2 - NEMA 5-15R $19.99
 P6WUC15 15A1799 J6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $32.99
 P504UC $34.99
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P6WSUC $34.99
 P806U $39.99
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.99
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P403URC1 $24.99
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.99
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $19.99
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
Videos