Home Office Surge Protection

P300WURC2

$19.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 600 J
  • Outlet Type: 3 surge-protected NEMA 5-15R
  • Plug Type: NEMA 5-15P
  • USB-A ports: 2
  • USB Output: 2.4A (shared)
  • Color: White
  • EMI/RFI Filtration: Yes
  • Wall tap plug: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $50,000
Overview

Product Overview

The CyberPower Home Office Surge Protector P300WURC2 prevents spikes in energy caused by storms and electrical power surges from reaching  your office equipment such as laptops, small electronics, and chargers. The P300WURC2 provides 600 joules of protection and 3 AC outlets (standard) with a single wall tap plug. Two USB ports (2.4 Amp) quickly charge USB-powered devices, including tablets.

Features of the P300WURC2 include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, surge protection LED indicator (Protected), damage-resistant housing, and an optional anchoring screw. This surge suppressor comes with a One Year Limited Warranty and a $50,000 Connected Equipment Warranty.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charging Ports
    Charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Wall Tap Plug
    Fits into a wall outlet; no power cord required.
  • LED Indicator
    Illuminates to show surge protection status (Protected).
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Warranty
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
What's In The Box

Wall Tap Surge Protector, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Replacement Battery Cartridge CyberPower
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Clamping Voltage 400V (H-N, H-G)
Coax Protection RG6 None
EMI/RFI Filtration Yes
Maximum Surge Current 30000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G N/A
Maximum Surge Voltage 6000 V
Surge Suppression (Joules) 600 J
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.14 x 12.22 x 3.23 (cm)
Physical Dimensions – (WxHxD) (in) 3.6 x 4.81 x 1.27 (in)
Physical Dimensions – (WxHxD) (mm) 91 x 122 x 32 (mm)
Physical Weight (kg) 0.19
Physical Weight (lb) 0.42
Dimensions – Shipping
Shipping – Weight (kg) 0.23
Shipping – Weight (lb) 0.5
Shipping Dimensions – (WxHxD) (cm) 5.89 x 20.78 x 17.07 (cm)
Shipping Dimensions – (WxHxD) (in) 2.32 x 8.18 x 6.72 (in)
Shipping Dimensions – (WxHxD) (mm) 58.93 x 207.77 x 170.69 (mm)
Certifications
Safety cUL
Warranty
CEG Amount $50000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

P300WURC2

73 KB

P300WURC2

171 KB
58 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P504UC $29.95
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P6WSUC $34.95
 P806U $34.95
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.95
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P403URC1 $21.95
 P205UCPDQB 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.95
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $12.95
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
Videos