Desk Top Charger

P205UCPDQ

DISCONTINUED
  • Surge suppression: 1500 J
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 2
  • Total USB Output: 20W PD
  • USB-C charge ports: 1
  • USB-C charge output: 20W
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • Wireless Charging: Qi 10W
  • Power cord length: 5 ft
  • Power cord type: braided
  • Plug style: Right-angle 45° offset
  • Volts: 125 V
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower P205UCPDQ brings you power, protection, and versatility – all in one compact unit. Featuring 2 AC power outlets with 1500J of surge protection, 1 USB-A charging port, 1 USB-C charging port, and a 10W wireless Qi charging pad that works with iPhone and Android phones. It’s perfect for desk tops, table tops or other high-traffic areas of the home or office.

Product Features

USB Charge Ports
Rapidly charge and power USB-A and USB-C devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

MOV (Metal Oxide Varistor)
MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge protector itself.

EMI/RFI Filters
Filters against electromagnetic interference and radio frequency interference ensuring clean power for connected equipment.

Sturdy Case
Constructed of impact-resistant material for maximum durability.

1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

  • California residents See Prop 65 WARNINGS.
  • Versatile side-facing power outlets help manage power cords.
  • 20W PD USB-C Charging Port outputs higher power for fast charging of USB-C enabled small mobile devices. Plus it’s symmetrical, so cords can be inserted either way.
  • 2.4A USB-A Charging Port charges USB devices such as tablets, smartphones, MP3 players, and other mobile accessories.
  • 10W Qi Charging Surface charges wireless enabled devices such as smartphones and battery banks without the need for charging cables
  • 1500J AC Surge Protection diverts excess voltage away from sensitive electronic equipment plugged into the AC outlets during a power surge or power spike to prevent damage.
  • Flexible Braided Power Cord is abrasion and kink-resistant and fits any style and any space.
  • $100,000 Connected Equipment Guarantee
  • 1 Year Limited Warranty covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Desk Top Power Station

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length 5 ft (1.5 m)
Input Plug Type NEMA 5-15R
Input Voltage 110 – 125 VAC
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Output
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 20 Watts
Wireless Charging Yes
Wireless Charging Output 10 W
Wireless Charging Type Qi Certified
Surge Protection & Filtering
Clamping Voltage 600V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration No
Maximum Surge Current 15000 A
Maximum Surge Current H-G N/A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G N/A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 1500 J
Physical
Color White
Form Factors Supported Horizontal Mount in Variety of Other Applications
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.41 x 4.29 x 8.41 (cm)
Physical Dimensions – (WxHxD) (in) 3.31 x 1.69 x 3.31 (in)
Physical Dimensions – (WxHxD) (mm) 84 x 43 x 84 (mm)
Physical Weight (kg) 0.54
Physical Weight (lb) 1.2
Dimensions – Shipping
Shipping – Weight (kg) 0.68
Shipping – Weight (lb) 1.5
Shipping Dimensions – (WxHxD) (cm) 13.34 x 16.26 x 8.38 (cm)
Shipping Dimensions – (WxHxD) (in) 5.25 x 6.4 x 3.3 (in)
Shipping Dimensions – (WxHxD) (mm) 133.35 x 162.56 x 83.82 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449
UL2738
UL1310
FCC
cUL
DOE VI
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

P205UCPDQ

2.3 MB

P205UCPDQ

187 KB
51 KB
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
Videos