HEX Surge Protector

P203UC2BK

$19.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 350 J
  • Outlets: 2
  • Outlet type: NEMA 5-15R
  • Cord Length: 3 ft
  • Cord Type: Braided
  • Plug type: Low-profile
  • USB-C charge ports: 2
  • USB-C Output: 15W max
  • USB-A charge ports: 1
  • USB-A Output: 2.4A
  • Volts: 125 V
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

This Cyberpower Surge Protector provides protection to prevent damaging power spikes and surges from reaching your small electronics. The P203UC2BK surge protector includes 3 USB ports to quickly charge USB-powered devices, including tablets.

Additional features of the P203UC2BK include metal oxide varistor (MOV) technology, a braided power cord, and an impact-resistant casing. This surge protector comes with a One Year Limited Warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an
    AC power surge or power spike, preventing damage.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad),
    smartphones, and other mobile accessories.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any
    surges/spikes through the ground circuit, to safeguard connected
    electronics and the surge suppressor.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is
    damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use
    and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
General
Amperage 15 A
Input
Cord Length 3 ft (0.9 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 125 VAC
Plug Style Right Angle – 45° Offset
Output
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
USB Charge Port Yes
USB Charge Port Type 2 USB-C
1 USB-A
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 20 Watts
Surge Protection & Filtering
Clamping Voltage 900V (H-N)
EMI/RFI Filtration No
Maximum Surge Current 7500 A
Maximum Surge Current H-N 7500 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 350 J
Physical
Color Black
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.7 x 3.05 x 16.0 (cm)
Physical Dimensions – (WxHxD) (in) 1.85 x 1.2 x 6.3 (in)
Physical Dimensions – (WxHxD) (mm) 47 x 30 x 160 (mm)
Physical Weight (kg) 0.25
Physical Weight (lb) 0.543
Dimensions – Shipping
Shipping – Weight (kg) 0.3
Shipping – Weight (lb) 0.652
Shipping Dimensions – (WxHxD) (cm) 5.0 x 5.03 x 17.53 (cm)
Shipping Dimensions – (WxHxD) (in) 1.97 x 1.98 x 6.9 (in)
Shipping Dimensions – (WxHxD) (mm) 50.04 x 50.29 x 175.26 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


USB-C

USB-C is emerging as the industry-standard connector for transmitting both data and power. Compared to USB-A, USB-C is capable of much faster charging and can deliver power at up to 100 watts at 20 volts. This means larger devices can now be charged through a USB connection, including smartphones, gaming devices, tablets, laptops and more.

Plus, the USB-C is symmetrical, with no “up” or “down” orientation so it never needs to be flipped to fit into the port.


Downloads

P203UC2BK

258 KB

P203UC2BK

4.818 MB
58 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P504UC $29.95
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC 0A1500 JWalltap3 - NEMA 5-15R3.6 Amps (Shared)None $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P6WSUC 0A2000 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $34.95
 P806U $34.95
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.95
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P205UCPDQW 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P403URC1 15A500 J3 ft (0.9 m)4 - NEMA 5-15R2.4 Amps (Shared)None $21.95
 P205UCPDQB 0 A1500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)None $59.95
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.95
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $12.95
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.95
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99