Adapters & Taps

GP400U4AWH

$26.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets:4
  • USB Ports:4
  • USB Output:4.2A (shared)
  • Plug type:NEMA 5-15P
  • Plug style:Direct-Plug
  • Outlet type:4 x NEMA 5-15R
  • EMI/RFI Filtration:Yes
  • Wall tap plug:Yes
Overview

Product Overview

The Swivel Wall Tap, GP400U4AWH, from CyberPower expands two outlets into four outlets and four 4.2-AMP USB ports. The Swivel Wall Tap features four standard spaced outlets in two columns of two outlets for a versatile arrangement of plugs. The outlets and USB ports can swivel to fit conveniently behind furniture and appliances. This wall tap is ideal for small electronics, chargers, and household fixtures such as lamps.

Product Features
  • USB Charge Ports
    Charge and power USB devices such as tablets, iPads, smartphones, and other mobile accessories.
  • Swivel Outlets
    The two banks of swivel outlets and USB ports are perfect for providing power distribution from outlets located in tight spaces, such as behind a bookcase or desk.
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

(1) USB Swivel Wall Tap, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 4 – NEMA 5-15R
Outlets – Total 4
USB Charge Port Yes
USB Charge Port Amperage 4.2 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Clamping Voltage 800V (H-N)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 15000 A
Maximum Surge Current H-G N/A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G N/A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Management & Communications
Indicators Protected
Physical
Color White
Form Factor Wall Tap
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.36 x 13.51 x 5.59 (cm)
Physical Dimensions – (WxHxD) (in) 4.08 x 5.32 x 2.2 (in)
Physical Dimensions – (WxHxD) (mm) 104 x 135 x 56 (mm)
Physical Weight (kg) 0.25
Physical Weight (lb) 0.56
Dimensions – Shipping
Shipping – Weight (kg) 4.08
Shipping – Weight (lb) 9.0
Shipping Dimensions – (WxHxD) (cm) 6.35 x 21.59 x 11.43 (cm)
Shipping Dimensions – (WxHxD) (in) 2.5 x 8.5 x 4.5 (in)
Shipping Dimensions – (WxHxD) (mm) 63.5 x 215.9 x 114.3 (mm)
Certifications
Environmental RoHS Compliant
Safety UL 1449
UL498A
cUL
FCC
ICES-003
DoE
NRCan
CEC
Warranty
CEG Amount $15000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

GP400U4AWH

212 KB
58 KB

GP400U4AWH

75 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 P203UCW 350 J3 ft (0.9 m)2 - NEMA 5-15R $19.99
 P6WUC15 15A1799 J6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $32.99
 P504UC 15A500 J4 ft (1.2 m)5 - NEMA 5-15R2.4 Amps (Shared)None $34.99
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P6WSUC 0A1500 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $34.99
 P806U 15A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.99
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P403URC1 15A500 J3 ft (0.9 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.99
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $19.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
Videos